Search Results for u77-a1118-2001
surlok plus | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools.
U77A261M2071 | ExpressPort SFP | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A261M2071.
U773GA16382071 | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number U773GA16382071
DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - AIRMAR
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
Amphenol High Speed Interconnects
p-u77-3gax41m-x071 0.15 0.10 n/a 1xn sfp+cage with extra bottom cage emi gasket and elastomer emi gasket p/n: u77-3ga641m-x071 amphenol part number configuration p/n: u77-3ga441m-x071 u77- 3 g a x 4 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating ...
Amphenol High Speed Interconnects
p-u77-3ga1638-x071 sep 12/14 a4 c 2:1 j.si s.st‐denis reference in parentheses 1 decimal place 3 do not this document contains proprietary information and such information may not be disclosed to others for any purpose or dimensions are in millimeters angular degrees eng. rel. no. unless specified otherwise 3 decimal place 2 decimal place
SFP+ CONNECTOR AND CAGE - Amphenol CS
INPUT/ OUTPUT CONNECTORS SFP+ CONNECTOR AND CAGE For 10Gigabit-Ethernet (10GbE), 8G Fiber Channel and 10G Fiber Channel over Ethernet applications
U77A111430L1 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A111430L1
ExpressPort SFP+ | High Speed Interconnects | Amphenol
Target Markets & Applications. Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation.
U77A16133001 | ExpressPort SFP | Amphenol
Symbol, Footprint & 3D. Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A16133001.
Amphenol Canada Corp.
p-u77-cx41m-x071 a proposal oct 19,10 a.g. oct 20,10 x.x 1xn sfp+ cage elastomeric gasket, with light pipe assembly (under belly spring finger and no half moon emi pins) 0.10 s s y-z-0.10 x x z s 0.1 m x z s x this area denotes (except chassis ground) (traces allowed) componets keep-out c cross-hatched area denotes
U77A461M2081 | ExpressPort SFP | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A461M2081.
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
U77A11133001 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A11133001
U77C16192001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77C16192001
Contact Us | Amphenol CS
Our LiveChat supports globally. We are available 24/5. All other enquiries, please submit your request below: For customer convenience, various levels of contacts are offered by Amphenol CS. For quick responses, live chat facility is made available. Customers can also contact us via filling the forms made available.
Amphenol Connectors | Cable Assemblies - Mobile, RF, Optics
ExtremePort™ QSFP-DD 224G Connectors. Amphenol's ExtremePort™ QSFP-DD 224G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8 x 224Gb/s electrical interface.
U77A11131001 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A11131001
Item # NX306AB1B, Push-Button Switches with Contact 6
Threaded 2-56 NC-2B. Mounting. N/A. Solder-type wire terminals, with terminal mounting screws and lockwashers, supplied with each switch. Special. N/A. Additional types of mounting, button styles, colors, and other varriations are available on special order. Browse Item # NX306AB1B, Push-Button Switches with Contact 6 in the Amphenol NEXUS ...
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Amphenol's ExpressPort ® QSFP+ interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 16Gb/s per Channel, and replacing up to 4 standard SFP+ receptacles. These features result in greater port ...