Search Results for u77-a1118-2001
U77A16133001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A16133001
U77E16U82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16U82001
UNLESS OTHERWISE SPECIFIED Amphenol Canada Corp.
p/n u77-a2110-xd0x shown part number date code p/n u77-1110-8000 p/n u77-a4110-xd0x shown optional dust cover last digit indicating packaging type, not printed on the part x1 x1 -x x 0-40 c to 85 c plating option 2: temperature range: tray packaging min nickel underplate packaging: thermoplastic, color black plating over 50 u" [1.27 um] dust cover:
Amphenol High Speed Interconnects
p-u77-3ga1638-x071 c j.si s.st‐denis dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. unless specified otherwise third angle projection ref. dwg app'd q.a. app'd m.e. app'd checked drawn 03554 do not
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
ExpressPort SFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation
Amphenol Canada Corp.
p-u77-cx41m-x071 a proposal oct 19,10 a.g. oct 20,10 x.x 1xn sfp+ cage elastomeric gasket, with light pipe assembly (under belly spring finger and no half moon emi pins) 0.10 s s y-z-0.10 x x z s 0.1 m x z s x this area denotes (except chassis ground) (traces allowed) componets keep-out c cross-hatched area denotes
AMPHENOL PART NUMBER CONFIGURATION U77 - E 6 6 X H - X 0 7 1
u77-e66fh-x071 u77-e66dh-x071 u77-e66eh-x071 anodizing coating stainless steel packaging: tray packaging temperature range:-40c to +85c heatsink clip: over 50um min nickel packaging under layer 1 = tray packaging plating heatsink: 2 = nickel plating aluminum, black 3 = matte tin plating h - x 0 7 1 material: cage: copper alloy plating: option 2 ...
P-U77-3GAX41M-X071 - Sheet10 - Amphenol CS
p-u77-3gax41m-x071 0.15 0.10 n/a 1xn sfp+cage with extra bottom cage emi gasket and elastomer emi gasket p/n: u77-3ga641m-x071 amphenol part number configuration p/n: u77-3ga441m-x071 u77- 3 g a x 4 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating ...
U77A11108000P | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A11108000P
U77E262F2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E262F2081
ExtremePort™ QSFP 112G Connectors | High Speed I/O | Amphenol
Amphenol ExtremePort QSFP 112G interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a co
Contact Us - Amphenol CS
For customer convenience, various levels of contacts are offered by Amphenol CS. For quick responses, live chat facility is made available. Customers can also contact us via filling the forms made available.
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cost
Home - Amphenol Canada
Amphenol Canada is the only qualified supplier for Mil-Spec JN1122
U77A111430L1 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A111430L1
UE78B112600221 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number UE78B112600221
Optics and High Speed IO Solution - Amphenol CS
Amphenol 100G QSFP28 transceivers include SR4,CWDM4, LR4 and ER4 lite, adopt MPO or LC interface and compatible with IEEE802.3bm, SFF-8636 and other standards.They have the characteristics of low power consumption, small size and high speed, and is beneficial to increasing the capacity of the data center, improve the port density and reduce the power consumption.
Assembly Instructions - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
10146065-111T0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146065-111T0LF