Search Results for u77-e66dh-2081 data sheet
AMPHENOL PART NUMBER CONFIGURATION U77 - E 6 6 X H - X 0 7 1
DATUM AND BASIC DIMENSIONS ESTABLISHED BY CUSTOMER. PADS AND VIAS ARE CHASIS GROUND. THRU-HOLES, PLATING OPTIONAL. SEE DRAWINGS P-UX76-A20-X00XX FOR CONNECTOR LAYOUT. GROUNDING PADS DESIGNED PER SFF 8433 SPEC. PATTERN REPEATS FOR EACH PORT. SPACING BETWEEN PORTS IS 14.25mm. APPLIES TO ALL GANGED LAYOUTS.
ExpressPort SFP+ - Amphenol CS
provides data transfer speeds of up to 16Gb/s. The design of the ExpressPort ® SFP+ connector minimizes impedance discontinuities and reflections at high data rates and provides a 10 to 20 dB improvement in Near-End Crosstalk. The ExpressPort® SFP+ unique cage construction features EMI shielding available in the form of metal spring fingers
U77A111L2081 | SFP | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
u77-a1118-2001 | Amphenol Global Search | Amphenol
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device.
u77-3gn161n-270 | Amphenol Global Search | Amphenol
P-U77-A111L-X081 - Sheet1 - Amphenol CS p-u77-a111l-x081 a x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose x. recommended bezel design (single side cage mount) d c b a a b c amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1 sfp cage approvals ...
SFP - Amphenol CS
U77 X X X X X X X X X Dust Cover Option 0 Without Dust Cover D With Dust Cover (Shipped Loose) Plating 1 Bright Tin (for Wave Solder) 2 Nickel 3 Matte Tin (for Reflow 245°) Chassis Grounding 1 Metal Grounding Tabs 2 Inner & Outer Flexible Spring Fingers Number of Ports in row 1 Single in Row 2 Inline 1X2
u77-3gn161n | Amphenol Global Search | Amphenol
Search Results for u77-3gn161n P-U77-AX41M-X081 - Sheet1 - Amphenol CS p-u77-ax41m-x081 a proposal mar26/09 x.x 0.38 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose aug14/09 p/n: u77-a641m-x081 shown p/n: u77-a241m-x081 shown p/n: u77-a441m-x081 shown
P-U77-E462M-2081 - Sheet3 - Amphenol CS
MATERIAL: CAGE:COPPER ALLOY PLATING:2.54um MIN. NICKEL. HEATSINK:ALUMINUM, BLACK ANODIZING COATING. HEATSINK CLIP:STAINLESS STEEL. OPERATING TEMPERATURE: -40°C TO +85°C. 2.05(TYP.) DATUM AND BASIC DIMENSIONS ESTABLISHED BY CUSTOMER. PADS AND VIAS ARE CHASSIS GROUND. THRU-HOLES, PLATING OPTIONAL.
u77-3gn161n | Amphenol Global Search | Amphenol
amphenol part number configuration u77 - e 6 6 x h - x 0 7 1 u77-e66fh-x071 u77-e66dh-x071 u77-e66eh-x071 anodizing coating stainless steel packaging: tray packaging temperature range:-40c to +85c heatsink clip: over 50um min nickel packaging under layer 1 = tray packaging plating heatsink: 2 = nickel plating aluminum, black 3 = matte tin ...
P-U77-E16X8-X001 - Sheet1 - Amphenol CS
DATUM AND BASIC DIMS ESTABLISHED BY CUSTOMER. PADS AND VIAS ARE CHASSIS GROUND, 11 PLACES. THRU HOLES, PLATING OPTIONAL. SEE DRAWINGS P-UE75(UE76)-A20-X000X FOR CONNECTOR PCB LAYOUT.
10146065 | Amphenol Global Search | Amphenol
Search Results for u77-3gn161n P-U77-A111X-X0LX - Sheet1 - Amphenol CS u77-a1113-x0lx u77-a1114-x0lx date code u77-a1112-x0lx part number (p/n does not include packaging type) material (rohs compliant) cage: copper alloy plating: (see part number for option) option 1: 2.54 μm min. bright tin plating over 1.27 μm min. nickel under plating. ...
P-U77-A261H-X081 - Sheet3 - Amphenol CS
RECOMMENDED BEZEL DESIGN (BELLY TO BELLY CAGE MOUNTING) NOTE: PANEL CUTOUT SIZES PER SFF 8433 SPEC. FOR BELLY TO BELLY MOUNTING, DIM "E" (PCB THICKNESS) IS 3.0 mm MIN. DIM "F" RELATED TO DIM "E". FOR DIM "F" = DIM "E" - 0.44 mm. THE PANEL CUTOUT. 10.40 mm MIGHT BE INCREASED UP TO 10.80 mm IN ORDER TO ACCOMODATE PCB TOLERANCE.
u77-3gn161n | Amphenol Global Search | Amphenol
p-u77-ax41m-x071 designed bottom ground fingers, dimensions are in millimeters without mid ground pins approvals date drawn checked qa appd decimals angles j.si 1 of 10 emi gasket, with extra sheet j.si ie app'd 03554 tolerances are: rev. dwg app'd unless otherwise specified 1 0.25 ...
P-U77-AX41M-X081 - Sheet1 - Amphenol CS
sheet dimensions are in millimeters b 1xn sfp+ cage assembly 2:1 ecn/e-r designed c 7 code ident. no. 03554 p-u77-ax41m-x081 or used for manufacturing purposes without permission from amphenol canada corp. title x.x 0.38 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose aug14/09
u77-a1118-2001 | Amphenol Global Search | Amphenol
Search Results for u77-a1118-2001 ExtremePort™ QSFP 112G Connectors | High Speed I/O | Amphenol Amphenol's ExtremePort™ QSFP 112G interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications.
P-U77-A111X-X0LX - Sheet1 - Amphenol CS
u77-a1113-x0lx u77-a1114-x0lx date code u77-a1112-x0lx part number (p/n does not include packaging type) material (rohs compliant) cage: copper alloy plating: (see part number for option) option 1: 2.54 μm min. bright tin plating over 1.27 μm min. nickel under plating. (bright tin solder temperature 230 c max.) option 3: 2.54 μm min. matte ...
u77-a1118-2001 | Amphenol Global Search | Amphenol
Search Results for u77-a1118-2001 DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar Depth, Speed, and Temperature.
P-U77-E4624-20B1 - Sheet1 - Amphenol CS
- CLIP FOR HEAT SINK: STAINLESS STEEL. PACKAGING: BULK PACKED. - HEATSINK REF. P/N PER CUSTOMER MODEL OF 181650-10. 2. TEMPERATURE RANGE: -40 C TO +85 C. 3. THE CAGE OF1X4 SFP+ FOR HEATSINK IS DESIGNED TO COMPLY WITH THE INDUSTRY STANDARD FOR SFP CAGES OF. - SHOCK: PER EIA-364-27, 50G'S, 1/2 SINE WAVE, 11MS 4.
u77-3gn161n | Amphenol Global Search | Amphenol
ExpressPort SFP+E. pressPort® SFP+Amphenol ICC’s ExpressPort® SFP+ interconnect system provides data transfer speeds. of up to 16Gb/s. The design of the ExpressPort® SFP+ connector minimizes impedance discontinuities and reflections at high data rates and provides a 10 to 20 dB improvement in Ne.
u77-a1118-2001 | Amphenol Global Search | Amphenol
Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation.