Search Results for uar-15
MDBRE15SEAN0 | Harsh Connector | Amphenol
Rugged D-Sub, IP67, Input Output Connectors, 15 Position high density, SOCKET Type, Vertical PCB Tails, Unified Thread, Vertical
DAP15P065TXLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 15 Way Pin Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: No. REACH/SVHC: Not Compliant. Buy / Sample
Extreme Environment Dynamic Pressure Sensors - PCB
Model:112A06. Measurement Range: 5,000 psi; Measurement Range: 34,475 kPa; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-400 to ...
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Cable assembly ordering guide - Wilcoxon Sensing Technologies
15 El Rockwell/Entek model: Dataline™ 20 El Rockwell/Entek models: DataPac™ 1500, ENPAC™ 1200A/1200B 25 C CSI models: 2110, 2115, 2120 25 S SKF models: CMVA 10, 30, 40, 60 45 C CSI multipin Turck connector J88 2 conductor straight cable J88C 2 conductor coiled cable J84C 4 conductor coiled cable 6 ft 6 ft 10 ft 10 ft 16 ft 16 ft SC safety ...
DAM15P300 | D-Subminiature | Amphenol
D-Subminiature - PCB Connector, machined contacts 15 Way Pin Straight spill JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
ABS Coaxial Cable Product Type: TX15A60-V (CATVR) Black
Series 15 Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 60% Aluminum Braid Black PVC Jacket NEC 820 CATVR Listed Cable Ordering Information Part Number Description NEC / CSA Listing 015S60V05BK2710000R1 TX15A60-V (CATVR) Black NEC 820 CATVR Characteristics Material Detail inches mm
Microwave Tools & Accessories - Twistflex - RFS Technologies
Frequency Range, GHz: 10 - 15; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. TF137-CC1-012I TwistFlex 12" (0.3 M)-CPR137G Compare. Quick view Close quick view TF137-CC1-012I ...
Amphenol Socapex G POWERSAFE
15-V4 / 15-E4 0,5 A 60 V 25 A 250 V 1500 V 21-V4 / 21-E4 0,5 A 60 V 63 A 500 V 2500 V 23-V4 / 23-E4 0,5 A 60 V 100 A 500 V 2500 V. Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex 9 Amphenol Socapex G POWERSAFE
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
AASBC-15x(2) - Amphenol Antenna Solutions
AASBC-15x(2) - Amphenol Antenna Solutions
Duplex Filters MPX 70/44 380-EXT - amphenolprocom.com
The version MPX 70/44 380-EXT is a 8-resonator small size Duplex Filter. It is especially developed for duplexing into one antenna the Tetra Public Safety extended band together with e.g. the Public Safety DMO (Direct MOde) frequency range 406 - 410 MHz, or together with the private Tetra networks e.g. in the freq. range 415 - 430 MHz.
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
APXVLL15B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 18.6 18.7 18.7 18.2 15.9 Cross Polar Discrimination Over Sector dB 9.3 11.1 11.9 12.4 9.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16.5 18.5 19.1 22.1 24.0 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 28 28 28 28 Interband Isolation dB 28 28 28 28 28
Model 009V15 Bundled coaxial cables, 16-channels, 15-ft, DB50 ... - PCB
Bundled coaxial cables, 16-channels, 15-ft, DB50 female to (16) BNC plugs Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
APXVLL15V_43-C-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.5m, 2x 1710-2690MHz, 65deg, Integrated RET
Riser Pipe & Wire Guard - Charles Industries
U-Guard 222 12-222 8’ Straight, 2 Clamps 15 U-Guard 222 12-222-5 5’ Straight, 2 Clamps 15 Accessories 219 12-69 End Caps 30 Accessories 219 14-54 Clamps 30 Accessories 219 14-60 Coupler 15 Custom designs available for special applications. Please call for further details. ...
Features - amphenol-antennas.com
dB 16 15. APXVTM15AB_MQ-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.