Search Results for ug-1050
High Speed Contacts | Markets | Amphenol Aerospace
Markets; High Speed & Fiber Optics; High Speed Contacts High Speed Contacts High Speed Contacts include Octonet Contacts, a 10G Ethernet-compliant size 8 contact in both crimp and PC tail versions; Quadrax Contacts; Oval Contact System (OCS) which is capable of delivering data transfer speeds of 10Gbps per pair; Split-Pair Quadrax, which can support speeds up to 6.5 Gbps per pair; Differential ...
8-Channel Ethernet Switch & Copper-to-Fiber - Amphenol Aerospace
Amphenol’s 8 Channel Ethernet Switch & Copper-to-Fiber Media Converter is an eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology.
Rugged Junction Boxes - Amphenol Aerospace | 6U VPX 10G 48-Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
10GBase-SR/KR & 10G Agnostic Embedded Fiber/Copper Media Converters
Amphenol introduces a proven line of multi-channel 10G media converters meant for Ethernet and other encoded interfaces, These converters can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive encoded interfaces over fiber optic cables.
2-Channel 10G-Base-SR Copper/Fiber Media Converters
Copper protocols are auto-negotiated and can be 1G-Base-T or 10G-Base-T compliant to IEEE 802.3an standards; Fiber protocols can be 1G-Base-SX and 10G-Base-SR
Často kladené otázky - Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Vanliga frågor | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
Zesilovače USB - Extendery | Amphenol Socapex
Novinky : Objevte náš kabel HDMI 2.0 AOC: kabel na dlouhé vzdálenosti... Předzáhlaví. Podpora Požádejte o cenovou nabídku; Kariéra; Můj Amphenol
8-Channel Ethernet Switch & Copper-to-Fiber - Amphenol Aerospace
Amphenol's 10/100/1G Ethernet switch has four 10/100/1000-Base-T ports and four 1G capable fiber ports.
Vanliga frågor | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
Rugged Junction Boxes - Amphenol Aerospace | 32-Channel 10G Rugged ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Rugged Junction Boxes - Amphenol Aerospace
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
www.amphenol-aerospace.com
Part Number Search. Size
PLS Series - Positronic The Science of Certainty
Connectors; Categories; Power & Hybrid; Safety Shroud; PLS Series; PLS Series. The PLS series is a part of the Safety Shroud family of connectors featuring shrouded, touch-safe power connectors in 5 and 7-pin variants.
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
QWL Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Designed for demanding use, Amphenol QWL cylindrical power connectors are compact and ruggedized for a variety of land and sea functions.
HVDC | Voltarius | High Power Connectors - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
Svazek v krabici | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače