Search Results for ug-1050
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
Powerlok™ Connector - Amphenol Technical Products International
180 Degree Busbar Lug Thread Pin Tubular L~g 90 Degree Busbart.ug I 180 Degree BusBar Lug Thread Pin 1POS Tubular Lug 90 Degree Busbar Lug 3POS 1POS 3POS 1POS 2POS 3POS 1POS With W/0 HVIL HVIL 2POS With W/0 HVIL HVIL Witll WIO With W/0 HVIL HVIL HVIL HVIL 2POS With W/0 HVIL HVIL With W/0 With W/0 HVIL HVIL HVIL HVIL
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Model 352C33 | PCB Piezotronics
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
Model JTLD352C34 | PCB Piezotronics
Model JTLD352C34:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 top conn., ground isolated, TEDS 1.0
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; ... UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-1SP-1050. UHF Straight Crimp Plug RG-316DS 50 Ohm 182126. UHF Straight Crimp Plug RG-59 RG-62 50 Ohm 182111. UHF ...
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
RF Cable Assemblies - Amphenol RF
Coaxial cable assemblies are an ideal solution for transmitting RF signals from one connection to the next within a system. They are most often used to connect a Printed Circuit Board (PCBs) to other PCBs but can also be used for I/O connections and to connect external antennas to wireless modules.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
Ethernet Switches | Products | Amphenol Aerospace
Ruggedized Gigabit Ethernet Switches for Mission-Critical Connections. Amphenol Aerospace’s extensive line of high-speed, ruggedized ethernet switches is built to guarantee mission-critical connections between computer systems and other devices and ensure that sensitive information remains safe and essential networks remain online, even when operating in the harshest environments.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Model 393B05 | PCB Piezotronics
Model 393B05:Seismic, miniature (50 gm), ceramic flexural ICP® accelerometer, 10 V/g, 0.7 to 450 Hz, 10-32 top connector
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Get accurate temperature measurements with Kaye's IRTD 400 - high-accuracy temperature reference standard, ideal for calibrating temperature sensors across a broad range, ensuring reliable measurement performance.
38999 Series - Amphenol Socapex
Thanks to its high level of expertise on MIL-DTL-38999 SERIES I, II & III, V & EN3645 connectors, Amphenol Socapex is the industry leader in D38999 circular connectors. Offering QPL MIL-DTL-38999 and EN3645 qualified connectors with a large range of features including 38999 Rack & Panel, 38999 Miniature, 38999 Reduced Flange, 38999 Stand-off, 38999 Integrated Backshell & 38999 Power, Amphenol ...
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Product Data Sheet - Temposonics
G-Series Models GP and GH Temposonics® Linear-Position Sensors - Analog/Digital-Pulse Outputs MTS Sensors 3 Product Data Sheet, Document Part No.: 550959 Revision G (EN) 09/2015 G-Series Models GP and GH Sensors Output Options G-Series analog sensors provide direct signals, including voltage (0
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.