Search Results for ug-1050
Rugged Junction Boxes - Amphenol Aerospace | 32-Channel 10G Rugged ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Rugged Junction Boxes - Amphenol Aerospace
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
www.amphenol-aerospace.com
Part Number Search. Size
PLS Series - Positronic The Science of Certainty
Connectors; Categories; Power & Hybrid; Safety Shroud; PLS Series; PLS Series. The PLS series is a part of the Safety Shroud family of connectors featuring shrouded, touch-safe power connectors in 5 and 7-pin variants.
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
QWL Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Designed for demanding use, Amphenol QWL cylindrical power connectors are compact and ruggedized for a variety of land and sea functions.
HVDC | Voltarius | High Power Connectors - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
Svazek v krabici | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Rugged Junction Boxes - Amphenol Aerospace | 12-Channel 10G Copper ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Dual Channel 10GBase-SR to 10GBase-T Converter
Two Channels of Ethernet – two transmits / two receives ; 850nm signal compatible 50/125 multi-mode fiber (options exist for 62.5/125) Copper protocols are auto-negotiated and can be 1GBase-T or 10GBase-T compliant to IEEE 802.3an standards
Standard Density - Positronic The Science of Certainty
Welcome to the Standard Density family. Use this page to do a series comparison and analyze technical specifications. Read more here.
www.temposonics.com
wOF2 Ad { @û b „P `?STAT^‚ | Ÿ ² ˜z „ 6 $ ˆ8 „x … žk52¯Eü ;€_¤ì©D ÁÆ Ä3]œýÿ'$'c ØÙtšU Va™ žÃÉFÍäu:“wu#m8 °ôNÊ‹¦ Ô…}Y ‚’¢õ†‡¸WûIfk‹BRŠuäù³%Š¬ÓÍ‹] | µQÕád[›ÝúXÙ ÆùÈ UmfÛ0 {nŽ”=Þþ¾ÑiÌ ÝFä| ášsð ß ‰X_¨c44’˜WºÐÝ= ð ç‘ï @7– è_ ‚3 L)3)* }€ÚLŸI‰U—‰~žßæŸû £1¾Ãzf ...
Kódovací adaptér RJ45/M12 D - Odolné konektory Ethernet, USB a displej ...
Kódovací adaptér Amphenol Socapex RJ45/M12 D je určen k připojení zařízení založených na RJ45 k zásuvkám s kódem M12 D, což z něj činí skvělé řešení pro aplikace v kolejových vozidlech v železniční hromadné dopravě. Adaptér je na straně RJ45 opatřen plastovou zacvakávací krytkou, která poskytuje dodatečnou ochranu konektoru.
Rugged Junction Boxes - Amphenol Aerospace
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
NTC Type JR - amphenol-sensors.com
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
Rugged Junction Boxes - Amphenol Aerospace | 4 Channel XAUI 10G ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Features - Amphenol Antenna Solutions
HEX858CU0000 x REV051623NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 13 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
www.amphenol-aerospace.com
Contact Size Cable Impedance Series Type Wavelength Lead Length Speed Data Rate Instruction Sheet Military Part # Part / Drawing Availability; Coaxial 8