Search Results for ug-27
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
20021112-00012T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Wire to Board. Contact us today for more details of Minitek127 ® , part number 20021112-00012T4LF.
Amphenol Socapex - Conectores, conectores militares, conectores ...
Alta densidade e passo de 1,27 mm: mais pequeno, mais leve e ainda tão forte Ver produto Chaves e extensores USB. Extensores. AOC HDMI. Estenda o seu HDMI 2.0 a longas distâncias Ver produto Conectores de E/S. Série 38999. Powersafe - VG96944. Conector de alta potência com design de segurança, derivado da série III MIL-DTL-38999 ...
Amphenol RF Antenna Solutions Overview
%PDF-1.7 %âãÏÓ 8 0 obj > endobj xref 8 71 0000000016 00000 n 0000002028 00000 n 0000002151 00000 n 0000003446 00000 n 0000003579 00000 n 0000004001 00000 n 0000004473 00000 n 0000004518 00000 n 0000004553 00000 n 0000004596 00000 n 0000004640 00000 n 0000005891 00000 n 0000007031 00000 n 0000008251 00000 n 0000009346 00000 n 0000010504 ...
FAQ - Amphenol Socapex
Última página 27; Próxima página '' Contactar-nos +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ França. Assistência ao rodapé ...
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 3811-60005 SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB Available Inventory: 297. 3811-60005 SMPS Connectors 3811-60005
20021112-00020T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Wire to Board. Contact us today for more details of Minitek127 ® , part number 20021112-00020T4LF.
20021521-00020T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Signal. Contact us today for more details of Minitek127 ® , part number 20021521-00020T4LF
20021511-00012T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of minitek127. Contact us today for more details of minitek127 , part number 20021511-00012T4LF.
Type N Female Flange Mount Connector, 4 Hole (Candlestick)
SV Microwave presents the Type N Female Flange Mount Connector, 4 Hole (Candlestick) 5050-0062. It can meet your RF needs with it's high ranking performnace.
Cart | PCB Piezotronics
Product Unit Price Qty Total Remove If you have any product questions please contact us at 800-828-8840 before selecting Checkout.
SCFF | Optical Transceivers | Products | Amphenol Aerospace
The SCFF (Small Cubic Form Factor) is a ruggedized 1-channel duplex multi-mode optical transceiver operating at 850nm wavelength. It utilizes a 12-pin electrical interface in SMT (Surface Mount Technology) configuration, conforming to SFF-8431 specification for high-speed interfaces.
SMP Male Thread-In Connector (.018"), FD - SV Microwave
SV Microwave presents the SMP Male Thread-In Connector (.018"), FD" SF1279-6001. Check out the detailed technical specifications and features now!
PCB Connectors - Military connector - Amphenol Socapex
Amphenol Socapex offers a wide range of board-to-board (PCB) & board-to-cables connectors. Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions.
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 3211-20028 SMPM Male PCB Surface Mount Connector (Glass Seal), FD Available Inventory: 115. 3211-20028 SMPM Connectors 3211-20028 Add to compare list Datasheet. Part # 3211-20034 ...
1.85mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.009 Pin) 3321-60054 with high ranking performability. Explore here!
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs. Part # 3211-20027 SMPM Male PCB Surface Mount Connector (Glass Seal), SB Available Inventory: 454. 3211-20027 SMPM Connectors 3211-20027 Add to compare list Datasheet. Part # 3211-20034 ...
D38999 Series III Filter Connectors - Amphenol Aerospace
Physical Shock: Typical to EIA-364-27 test condition C; Vibration: Typical to EIA-364-28; Fluid Immersion: Typically tested to EIA-364-10; Salt Spray: Typically based on EIA/ECA-364-26; Humidity: Typically EIA-364-31 test method IV; Durability: 1500 couplings minimum (in reference to connector couplings, not contacts) Electrical