Search Results for ug-88
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
MICRO-D SURFACE MOUNT CONNECTORS - アンフェノールジャパン ...
Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com MICRO-D SERIES 106
35422-75 - andrew.com
88.0 5.516 1.681 1.33 100.0 5.889 1.795 1.24 108.0 6.125 1.867 1.19 150.0 7.25 2.21 1.01 174.0 7.825 2.385 0.93 200.0 8.408 2.563 0.87 204.0 8.495 2.589 0.86 300.0 10.373 3.162 0.71 400.0 12.051 3.673 0.61 450.0 12.817 3.906 0.57 460.0 12.965 3.952 0.56 500.0 13.545 4.128 0.54
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
Alias: 3FA1-NDSJ-C04W6: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
BAND LOCK ADAPTER BACKSHELLS - amphenolpcd.com
BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
Twinax Jack to Twinax Jack Adapter Non-Constant Impedance Straight ...
Twinax Jack to Twinax Jack Adapter Non-Constant Impedance Straight
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Wire & Cable Low-Loss Semi-Rigid Coaxial Cables - Amphenol CIT
@ 5.0 GHz 88.4 @ 10.0 GHz 62 @ 18.0 GHz 45.7 @ 26.5 GHz 37.3 @ 40.0 GHz 30 @ 50.0 GHz 26.7 @ 65.0 GHz 23.2 @ 90.0 GHz N/A MECHANICAL CHARACTERISTICS* Outer Conductor Integrity Temp. °C 225 Operating Temperature (Max) °C 225 Inside Bend Radius (Minimum) in 0.250 mm 6.350 Weight lbs / 100ft 1.39
Omnidirectional Fiberglass Antenna, 1" 14TPI Ferrule, Includes 18m Cable
Frequency Range [MHz]: A: 0.15 - 30 / B: 88 - 108 / C: 160 - 250. Connector: 6m / 20ft RG58. Max. Input Power [Watt]: Receive Only. This is a high quality fiberglass omnidirectional receiving DAB/AM/FM antenna with 1" 14 TPI ferrule. Equipped with 18m/60ft RG58C/U cable. Suitable for reception of the full DAB/AM/FM band. Radiating elements are ...
HCA78-50 - 7/8' Air-Dielectric Coaxial Cable, 50 ohm, Low Loss and High ...
0.88 (0.27) Return Loss (VSWR) Performance Typical 20.8dB (1.2 VSWR) or better within the operation bands of most global frequency ranges. Premium also available. Contact factory for options in your specific frequency band. Phase Stabilized Phase stabilized and phase matched cables and assemblies are available upon request. Temperature & Power ...
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F ...
Alias: 3FA1-NFRJ-C04-3: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Band Pass Filters BPF 66-88 - amphenolprocom.com
BPF 66-88 is an LC band-pass filter. Allows the whole 66 – 88 MHz band to pass. Can be used as a preselector to protect a receiver against interferences from transmitters normally being outside the band-pass range. BPF 66-88 can be mounted as a preselector directly inside the PRO-AR4G-N, PRO-AR8G-N and the PRO-AR16G-N receiver multicouplers.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
PM111LM FURUNO 38-75A&80-130B C44 15M NC
Covers popular fishing frequencies of 38, 50, 88, and 107 kHz plus everything else in the bandwidth; Curved-edge design for wet-box installation; Designed for custom pocket, keel, or welded tank mounting; SEALCAST ™, seamless, urethane housing for long life underwater; Also available as in-hull (R111LM) and thru-hull external (R109LM) mounts
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
348 Series | Legacy | Mil-Spec Type Circulars - Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.