Search Results for ug-88
SMPM Male PCB QB Surface Mount Connector, R/A
SV Microwave presents the SMPM Male PCB QB Surface Mount Connector, R/A 3211-60112. Access the design resources now and place your order today!
L-725.pmd - Amphenol Aerospace
88 1 10 12 1 12 16 2 14 20 4 16 24 4 18 28 4 20 32 6 22 36 7 24 44 7 TABLE V TORQUE VALUES FOR MIL-DTL-38999 SERIES I & II BAYONET COUPLING CONNECTORS Max. Min. Shell Engagement Engagement Size Inch Lbs. Inch Lbs. 8/9 8 2 10/11 12 2 12/13 16 2 14 20 4 15 20 3 16 24 4 17 24 3 18 28 5 19 28 3 20 32 6 21 32 5 22 36 7 23 36 5
2.92mm Female Bulkhead Connector for .085 Cable - SV Microwave
A 2.92mm Female Bulkhead Connector for .085 Cable SF1521-60025 product offering by RF/Microwave industry leader. Check out the product info!
U.S. Space Force selects Lockheed, Raytheon to develop satellite ground ...
[STOCK IMAGE] MAY 5, 2023 . The US Space Force has granted two companies, Lockheed Martin and Raytheon, with contracts worth $30 million each to build prototype ground systems for the Evolved Strategic Satcom (ESS) initiative.
Model 208C01 FORCE SENSOR KIT Installation and Operating Manual - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
SMA Female Flange Mount Connector, 2 Hole (Solder Pot)
SV engineers designed and manufactured the SMA Female Flange Mount Connector, 2 Hole (Solder Pot) SF2950-6062. Explore the product and place your order!
SMA Male Connector, Lockwire Holes, R/A for .141 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for .141 Cable M39012/80-3006 with highly performing capabilities. Explore now!
SMP Male PCB Surface Mount Connector, R/A, LD - SV Microwave
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 1/4 PERIMETER. M85049 /96-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
www.temposonics.com
www.temposonics.com
1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.009 Pin) 3321-60055 with superior electrical, mechanical and environmental specifications!
Amphenol SF-NJFVBFX201-001M 1m DSFP (50G) to 2 x SFP28 (25G) Y Splitter ...
Amphenol’s innovative new SF-NJFVBFX201-001M series 1m/3.3’ length DSFP “Y” Splitter Cable Assembly offers IT professionals the ultimate degree of installation flexibility in high-throughput (up to 50-Gigabits-per-second) Ethernet backbone connections, where it passively splits a single 50G NRZ DSFP (Double SFP) 50-Gigabit Ethernet port connection via a “Y cable” configuration into ...
Yagi Antennas 7029000 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
PN Male Connector for .141 Cable SF6505-6003 - SV Microwave
The PN Male Connector for .141 Cable SF6505-6003 is now available at Interstate Connecting Components, Heilind and Mouser Electronics. Place your order!
SMA Male R/A to SMA Male R/A 12" Cable Assembly for .085 Cable
The SMA Male R/A to SMA Male R/A 12" Cable Assembly for .085 Cable 7029-3382. Access the design resources CAD Model and Datasheet now!
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Energy Storage Systems| AC-DC Inverters - Amphenol CS
Featured Products . Battery Storage is the key component of an Energy Storage System (ESS). These batteries store surplus energy during low-demand periods and release it during peak hours, optimizing consumption and providing uninterrupted power supply in critical commercial and industrial applications.
Thermometrics NTC Type JR Chip Thermistor in Eyelet Tag
Chip Thermistor In Eyelet Tag Features • Suitable for surface temperature measurement • Sensing element electrically isolated from tag • Two standard resistance values: 10 kW & 20 kW
Maďarsko | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače