Search Results for ug-88
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD - SV Microwave
The SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD SF1233-6000 by SV engineers. Access the design resources to learn more!
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
Energy Storage Systems| AC-DC Inverters | Battery Storage System ...
Featured Products . Battery Storage is the key component of an Energy Storage System (ESS). These batteries store surplus energy during low-demand periods and release it during peak hours, optimizing consumption and providing uninterrupted power supply in critical commercial and industrial applications.
Amphenol SF-NJFVBFX201-001M 1m DSFP (50G) to 2 x SFP28 (25G) Y Splitter ...
Amphenol’s innovative new SF-NJFVBFX201-001M series 1m/3.3’ length DSFP “Y” Splitter Cable Assembly offers IT professionals the ultimate degree of installation flexibility in high-throughput (up to 50-Gigabits-per-second) Ethernet backbone connections, where it passively splits a single 50G NRZ DSFP (Double SFP) 50-Gigabit Ethernet port connection via a “Y cable” configuration into ...
SMA Male Connector, Lockwire Holes, R/A for RG-58 Cable
The SMA Male Connector, Lockwire Holes, R/A for RG-58 Cable M39012/56-3028. Check out the stock details and place your order through distributors.
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 1/4 PERIMETER. M85049 /96-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
SMP Male PCB Surface Mount Connector, R/A, LD - SV Microwave
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
SMA Female Flange Mount Connector, 2 Hole (Solder Pot)
SV engineers designed and manufactured the SMA Female Flange Mount Connector, 2 Hole (Solder Pot) SF2950-6062. Explore the product and place your order!
L-725.pmd - Amphenol Aerospace
88 1 10 12 1 12 16 2 14 20 4 16 24 4 18 28 4 20 32 6 22 36 7 24 44 7 TABLE V TORQUE VALUES FOR MIL-DTL-38999 SERIES I & II BAYONET COUPLING CONNECTORS Max. Min. Shell Engagement Engagement Size Inch Lbs. Inch Lbs. 8/9 8 2 10/11 12 2 12/13 16 2 14 20 4 15 20 3 16 24 4 17 24 3 18 28 5 19 28 3 20 32 6 21 32 5 22 36 7 23 36 5
Maďarsko | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Amphenol
2 Das Unternehmen Amphenol-Tuchel Electronics GmbH ist ein Unternehmen der US-amerikanischen Amphenol Corporation. Unsere eigenständige globale
2.4mm Female Connector for .047 Cable - SV Microwave
A 2.4mm Female Connector for .047 Cable SF1621-60014 was designed and developed by SV engineers. Let's get into the detailed specifications.
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
Mexiko | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Německo | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
RJF Cat5e, Cat6, Cat6A - Amphenol Socapex
The Amphenol Socapex RJF series of rugged Ethernet connectors provide a reliable and durable solution for Ethernet connectivity in harsh environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are designed to withstand extreme temperatures, moisture, and vibration, making them ideal for use in military, aerospace, industrial, and transportation applications.
BMZ Male Flange Mount Connector, 2 Hole, for .141 Cable
The high-ranking BMZ Male Flange Mount Connector, 2 Hole, for .141 Cable SF8901-6003 is now at SV Microwave. It has great environmental specifications.
SMPM Male PCB Surface Mount Connector, R/A, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.