Search Results for ug-88
SMA Male R/A to SMA Male R/A 12" Cable Assembly for .085 Cable
The SMA Male R/A to SMA Male R/A 12" Cable Assembly for .085 Cable 7029-3382. Access the design resources CAD Model and Datasheet now!
Často kladené otázky - Amphenol Socapex
Přečetl/a jsem si zásady ochrany osobních údajů a opravňuji společnost Amphenol Socapex k zasílání informací.
SMA Male Non-Magnetic Connector for .085 Cable - SV Microwave
The SMA Male Non-Magnetic Connector for .085 Cable 2911-40024 was designed and manufactured by SV engineers. Get the product through our suppliers!
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave proudly presents a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3321-60024. Explore here!
Amphenol Aerospace
Amphenol Aerospace CF-020400-026 Thermal Analysis Update 2 January 9, 2020 Ceferino Sanchez, Arjan Kole Electronic Cooling Solutions Inc.
SMA Female Keyed (90°) Bulkhead to SMA Male 6" Cable Assembly for .085 ...
The SMA Female Keyed (90°) Bulkhead to SMA Male 6" Cable Assembly for .085 Cable 7029-3411 from SV Microwave. Explore the detailed specifications!
BMB Socket D38999 Contact (Size 8) for Ø.087” LL Cable
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm).
SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD - SV Microwave
SV Microwave offers the SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD" 1285-6002. Check out the technical specifications now!
SMA to AMC Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of SMA to AMC Cable Assemblies designed for radio frequency applications. SMA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Naval Defense | Amphenol Socapex
sjöförsvar De tekniska utmaningarna med sammankopplade system. Överensstämmelse med militära standarder: Många marina försvarsprojekt kräver överensstämmelse med specifika militära standarder, t.ex. MIL-DTL-38999, som ställer stränga krav på kontaktdonens prestanda och hållbarhet. Elektromagnetisk interferens (EMI): EMI kan vara ett stort problem i örlogsfartyg på grund av ...
M135 Medium Chirp, 1kW, Navico BL, DO - AIRMAR EMEA
Covers popular fishing frequencies of 88 and 107 kHz plus everything else in the bandwidth; Perfect for trailered or lifted boats; Also available as transom (TM185M), thru-hull low-profile (B175M), and thru-hull with fairing (B285M) mounts; Patented Xducer ID ® technology; Specifications
PCB Piezotronics | Measure vibration, pressure, force, and more
..l!ew-a 999t-S89-9LL :xe4 LOOO-Þ99-9LL ÊÞOÞL AN 'enueny uapleM Nouvuatn ost .oul 'droo god 40 >vewapeJ1 e s! @d01 .aogou *'noqum suogeouoads aôueqo a,uas9J am 'WêWêAOJdU! pnp0Jd *'uasuoo go
SMA Male Low Profile to SMA Male Low Profile 12" Cable Assembly for ...
The SMA Male Low Profile to SMA Male Low Profile 12" Cable Assembly for .085 Cable 7029-3638 with threaded coupling. Check out the detailed specs!
SMA Male Connector, Lockwire Holes, R/A for .141 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for .141 Cable M39012/80-3006 with highly performing capabilities. Explore now!
BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable
SV engineers designed the BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable SF9821-60003. Access the design resources Datasheet and CAD Model now!
SMA Male Connector, R/A for RG-174 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, R/A for RG-174 Cable M39012/56-3126. Check out the stock details and place your order today!
SMPS Male PCB Edge Launch Connector (Tin Dipped), FD - SV Microwave
The SMPS Male PCB Edge Launch Connector (Tin Dipped), FD 3811-40003-TD. Look over the technical specifications based on different environments.
158EIA-HCA78-020 - 1-5/8' EIA Female Connector for 7/8' Coaxial Cable ...
Outer Diameter mm (in) 88.5 (3.48) Inner Contact Attachment Spring Finger Outer Contact Attachment Threaded ACCESSORIES Wrench size front mm (in) 36 (1-7/16) Wrench size rear mm (in) 32 (1-1/4) TESTING AND ENVIRONMENTAL Sealing Volume, cm3 (ounces) cm³ (ounces) 5 (0.17) PRODUCT DATASHEET 158EIA-HCA78-020
Amphenol MP-5FRJ11STWS-001 Flat Silver Satin Modular Straight-Thru ...
Buy 1ft Amphenol MP-5FRJ11STWS-001 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ11 plugs, are designed for quick and easy installation and compatibility with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
1.85mm Female PCB Edge Launch Connector, 4 Legs
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).