Search Results for ug-88
Triax Straight Clamp Plug 50 Ohm | 000-53100-1004 - Amphenol RF
000-53100-1004. Find In Stock & Buy Now. Triax Straight Clamp Plug 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Description. RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 031-71013-RFX PDF Customer Drawing (Size: 119 kb) 031-71013-RFX STP 3D Model (Size: 260 kb )
SMA to N-Type Cable Assemblies - Amphenol RF
N-Type Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches 095-902-526-012. N-Type Straight Plug to SMA Straight Plug RG-58 50 Ohm 12 inches 095-902-525-012. N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 24 Inches 095-902-531-024. N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 48 Inches 095-902-531-048.
AFI Connectors - RF Connectors | Amphenol RF
AFI Connectors. The AFI connector series is a board-to-board solution for RF applications, commonly used in military and broadband applications. The AFI interface utilizes a proprietary two-piece configuration that allows for high misalignment compensation both axially and radially. This industry-leading float results in a maximum misalignment ...
SMP Male PCB Surface Mount Connector, R/A, LD
Add to compare list. Add to compare list. The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
Warrior Grip Soldier-Worn Push-Pull Connectors
FEATURES AND BENEFITS. COMPATIBILITY: Intermateable with Existing Nett Warrior Push-Pull Connectors; POWER: Warrior Grip Contact System - 10 Amp Capability in a Size #23 Contact; LOCKED & LOADED: Unmating Force of 13 +/- 3 lbs; won't disconnect until they should; VERSATILITY: Diverse Range of Mounting Options for Both Plugs and Receptacles
BNC to TNC Adapters - RF Coaxial Adapters | Amphenol RF
BNC Plug to TNC Jack Adapter 50 Ohm Straight 000-79025. BNC Jack to TNC Plug Adapter 50 Ohm Right Angle 242232. BNC Plug to TNC Plug Adapter 50 Ohm Straight 242151. BNC Jack to TNC Jack Adapter 50 Ohm Straight 242150. BNC Jack to TNC Plug Adapter 50 Ohm Straight 242149.
High-Speed Flex Connectors | Low profile | FFC/FPC Connectors - Amphenol CS
High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed signal integrity. It is ideal for applications where space is a constraint.
G800LT306018TSHR | BOARD MOUNT - PLUG | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G800LT306018TSHR
Product Compliance Search - Amphenol RF
Enter Part Number. Search. Note: Include leading zeros (Ex: 031-10, not 31-10, or 000-11325, not 11325) Additional compliance information is available in our Product Compliance Center. Global designer, manufacturer and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology ...
AMMC Connectors - RF Connectors | Amphenol RF
AMMC Connectors. The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm height off the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements, and has a performance from DC to 6 GHz. The coupling style of the AMMC connector series ...
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD
Add to compare list. The SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD SF1211-6025 is now available at SV Microwave's distributors. Place your order today!
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable
Add to compare list. Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable 7038-0211. Explore its detailed technical specifications here!
POWER AMPLIFIER - wilcoxon.com
instrumentation rack (480 mm × 88.9 mm [19 in. × 3.5 in]). When used on a workbench, the amplifier package includes four self-adhesive rubber feet that can be installed in the four corners of the bottom panel to prevent the chassis from skidding on the workbench surface.
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
082-5955-RFX. Find In Stock & Buy Now. N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Description. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm. Downloads. SMP-FSBA-739 PDF Customer Drawing (Size: 202 kb) SMP-FSBA-739 STP 3D Model (Size: 200 kb )
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole
Add to compare list. Add to compare list. Our SV Microwave engineered a 2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole SF1611-60018. Meet the complete product details here!
Frequency Range Chart for RF Connectors - Amphenol RF
The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz. Radio frequency is used for radio communication technology, wireless networks and telecommunication systems. Amphenol RF interconnects range from the ultra high to the extremely high frequency range ...
88945-102LF | METRAL | Amphenol
3D View. The information below is for reference only. For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of metral board connectors. Contact us today for more details of metral , part number 88945-102LF.