Search Results for ui ux designer
Model 2680M5 | PCB Piezotronics
Model 2680M5:Electronics, PE charge amplifier for airborne applications, biased and unbiased outputs, gain range: 2.0 to 20.0 mV/pC, upper cutoff freq.: 20
Monitoring Structural Dynamics With a Microphone
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Rugged USB-A - Amphenol PCDAmphenol PCD
Features & Benefits: Based on MIL-DTL-38999 series III. Threaded locking mechanism. Sealed against fluids and dusts (IP68) Available in USB 3.0
Omni Antennas CXL 70-1HD/...-PT - AMPHENOL PROCOM
CXL 70-1HD/…-PT is an 0 dBd, vertically polarized, omnidirectional base station antenna for the TETRA bands with two models. The antenna has been approved to withstand lightning (10/350 μs impulses/200 kA) according to EN 62305-1.
Model 080A181 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Level Plus Model LLE - Temposonics
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
TULC Sensor
SSI Technologies, LLC introduces our TULC Sensor, an in-tank combination sensor for accurate, reliable measurement of temperature, level, and fluid quality/concentration, for SCR Diesel Exhaust Fluid (DEF) tanks to meet legislated mandates for cleaner diesel emissions.
HS Amphe-Lite Series Industrial High Speed Amphe-Lite
• Drop in design for 8 cavity • Crimp and PC tail versions available • Rear release contacts • Front and rear mount Features and Benefits. 65 Differential Quadrax Contacts High Speed Amphe-lite Series Description High data transfer rates, low power consumption, excellent EMI compatibility.
Model 26CB | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 356m210 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
1.25 14mm 90° & 180° POWERSOK®-2SC Header - Amphenol Automotive
Mating design - Screwed to interface (4 x M5) Vibration class. ISO 16750-3 Test VII+IX. Mating force <50N. Current profile. 350A @80°C. Voltage range. 1000V. Terminal system - 2 x Ø 14,0mm Cu-Pin - Silver plated - 2 x 1,2mm HVIL contacts - Silver plated. Termination technology-2 x M6 bolts. General features - Metal shielded design for cable ...
Power Supplies | Products | Amphenol Aerospace
Field Proven Mil-Grade Uninterruptible Power Supplies - Our design expertise and ability to offer configurable Naval uninterruptible power supplies to meet each customer’s unique requirements are unsurpassed. Generator Control Unit (GCU) A Permanent Magnet Generator (PMG) AC to DC Power supply, often referred to as a Generator Control Unit ...
DWG NO - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
design manager third angle projection design activity group parts list specifications pos qty part number description note material spec. process spec. unless otherwise specified 2020-04-22 n/a 2018-10-31 peter xia n/a scale:1.0 sheet 1 of 1 a1 other amphenol standards: 9-9318 building c, xia shi jia 2nd industrial estate, gongming, shenzhen ...
Crimp Tool | CTL-6 - Amphenol RF
Active - Not Recommended for New Design: Replacement Part Number: 47-10220: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.052, 0.068, 0.178, 0.255: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.324 0.99 227-1221-29.
Omni Antennas G-CXL 225-450C - AMPHENOL PROCOM
G-CXL 225-450C is a 0 dBd gain, omnidirectional base station antenna. The antenna is extremely broad-banded and covers the complete band 225 - 450 MHz.
1RU High Density Premises Bracket - Amphenol Broadband Solutions
It’s simple design and elegant fiber management makes it the perfect solution to quickly deliver wavelength and other services to end users. Because the bracket utilizes industry-standard LGX ® dimensioning, it provides a “future proof” product deployment path by providing a migration from existing standard-density LGX modules to the ...
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 25G 56-Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Amphenol Pcd
Female Contact (Closed Entry) Design Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/Grey for military specification contacts Colour Code Colour Code 0.040 (1,02) Stainless Steel Shroud B B C 0.170 C (4,32) 0.170 (4,32) A A Male Contact ...
Model 352M170 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840