Search Results for ui ux designer
PCB_Endevco_Consumer_Electronics
Design engineers for consumer electronics need to make products quieter, their life expectancy longer, and availability immediate. When it comes to acoustic testing, drop testing or environmental shock and vibration testing – the sensors MUST meet specifications and in some cases industry standards. PCB – with its expanded product offering ...
IMI Sensors Partners with Dr. James Robinson to Create Advanced ...
February 19, 2014, Depew, NY - IMI Sensors, a global supplier of industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches, announces the new partnership with Dr. James Robinson as Technical Consultant. Formerly Senior Technical Advisor in the Engineering Group for Emerson Process Management - CSI in Knoxville, TN – Dr. Robinson has ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 3 1 2 3 1 rt061823snh connector 23 ms16m23f contact, socket, size 16 2 housing body coupling nut 15/16-20 unef thread notes: 3) recommended crimp tools:
ow noise coaxial cable assembly - PCB
o noise coaial cable assembly Model 3090CM12 ENDEC www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications The following specifications are typical and taken at approximately 75°F (24°C) unless otherwise noted.
C- TYPE - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x a awp-6p a1 1 1 peter.yang 24/aug/19 orion.li 24/aug/19 tommy.xie 24 ...
Amphenol SF-100GLB0W00-3DB QSFP 100G Loopback Adapter Module for QSFP28 ...
Genuine Amphenol 100G QSFP loopback adapter modules provide the ideal 100-Gigabit Ethernet rated port testing solution for QSFP28 enabled ports (28.0 Gbps x 4 channels). This low-profile passive QSFP 100G loopback cable features typical insertion loss (attenuation) characteristics of a mere 3dB; consuming no more than 0.0 Watts of power in the process.
Med Hasib Joins Positronic as Vice President of Engineering
Hasib brings customer-centric design experience and will guide our engineering team to produce innovative connector products for our customers’ toughest challenges. Hasib will lead the company’s strategic direction for engineering, defining and articulating new opportunities, and working with various business teams to articulate specific goals.
SV Microwave Collaboration With Sister Amphenol Divisions | SV Microwave
Most recently, SV Microwave has collaborated with sister Amphenol divisions to design a plug-in/chassis example that showcases Amphenol’s complete range of offerings and our ability to transmit RF, fiber, and discrete signals throughout a system. VITA Modules.
Military Connector Break-Away - amphenol.co.jp
•Contact density, 9 contacts •Temperature -40˚C ~ 125˚C •Long service life ≥ 5,000 cycles •Protection class IP68 •Excellent 360° shielded
Model 2541 | PCB Piezotronics
Model 2541:1/2 in free field, high sensitivity, condenser microphone, typical sensitivity = 45 mV/Pa , 200 VDC polarization
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 4 socket, at series, reduced diameter wire seal b a5 none 1 1 31.0 18.2 requires contact
BergStak ® 0.40mm Self-Alignment Board-to-Board Connector
Fine pitch design at 0.40mm; Suitable for applications with space constraints; Self-alignment feature; Supports blind mating; 3.50mm stack height and 30 positions extendable up to 10 to 60 positions; Support different applications; Supports speed performance up to 8Gb/s; Meets PCIe ® Gen 3 standards; Meets USCAR-2 vibration and shock limits
Panel antenna 1350-1517MHz, 14 dBi 5680000 - amphenolprocom.com
highly directional performance in a low profile design. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 5680000 Frequency 1350 - 1517 MHz Max. Input Power 100 W Polarisation Linear (Vertical or ...
Model M119B11 Charge Output Pressure Sensor Installation and ... - PCB
and 119B1X utilize a floating clamp-nut design to reduce the effects, where “X” denotes pressure range. 2.0 DESCRIPTION The 118 & 119 Series contain an acceleration-compensated piezo element. The quartz element contains an integral seismic mass that counteracts the acceleration effects of the end piece and diaphragm. ...
318EIA-HCA300-019 - 3-1/8' EIA Connector for 3' Coaxial Cable, Gas stop ...
applications. The design provides maximum sealing integrity and gas tightness. FEATURES / BENEFITS • Easy installation utilizing only basic hand tools. • Tab flare of outer contact attachment means quick and simple installation. No need for sealing compound. The connector is ready for pressurization immediately after installed to the cable. •
20 GHz SerDes TX & RX Loopback Testing - Amphenol Ardent Concepts
Notes: 1Largely a function of PCB design. 2Measurement includes 3” of cable. 3Consult factory for additional cable options. Mechanical Specifications Pitch 2.54 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 20 GHz
TABLEA - Amphenol Alden
The PL- 900 Series receptacle dust cover protects the receptacles contact system from dust, moisture, and mechanical stress when the connector
Compression Connectors | Server & Storage | Amphenol
Accommodates a variety of design and application needs; Locating peg option; Simplify positioning even in manual assembly condition; Plating options: Gold, Tin or PdNi; Caters to the different application needs; 2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of ...
Temposonics
3 Temposonics RP Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 252182 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3