Search Results for uint8 matlab image
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) FA1-NZRP-PCB-8 STP 3D Model (Size: 379 kb ) Product Life Cycle.
HydroNet Series™ | Multi-Hub Adapter - Amphenol Sine
Amphenol Sine Systems’ HydroNet™ Multi-Hub Adapters and Cables provide flexible and increased reliability when connecting multiple devices to NMEA 2000 networks. HydroNet™ features two 4 pin AT interfaces and adapts devices to field proven, sealed, and serviceable electrical connections. The adapters are sealed to IP67 and are ideal for harsh environments.
124019142112A | USB3.2 GEN1 | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. USB3.2 GEN1, Type C, Mid mount, CH 0.40mm, Dual Row SMT, IPX7. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122122 PDF Customer Drawing (Size: 58 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
NDCCGF-0001 | SFP 28G Straight Cable Assembly | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. SFP28 Cable Assembly, Passive, 30AWG, 1M, 28G / Lane, Jacket. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Buy / Sample
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
ICP® Free-Field Blast Pressure Sensors. The Pencil Probe is designed to measure shock waves caused from explosions in air. Such explosions are found in the defense and mining industries and wherever explosives research is conducted.
Amphenol-Antenna-Image-APXVB15B_43-C-I20 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-APXVB15B_43-C-I20 - Amphenol Antenna Solutions
NX Graphics Window Image - ssi-sensors.com
Title: NX Graphics Window Image Author: mmt Created Date: 11/7/2011 12:52:23 PM
10141995-005RLF | DDR4 SO-DIMM | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of DDR4 SO-DIMM, part number 10141995-005RLF.
Amphenol CO-058SMAJACK-005 SMA Male to SMA Female (RG58) 50 Ohm Coaxial ...
Buy 5ft Amphenol CO-058SMAJACK-005 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
UG-536B/U N-Type Straight Clamp Plug RG-58 RG-141 Times ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-536B/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-34025 PDF Customer Drawing (Size: 83 kb) 34025 STP 3D Model (Size: 352 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
MUSBRA51140 | Harsh Connector | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Rugged USB 2.0, Input Output Connector, IP67, Vertical on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Unified Thread. Environmental Compliance.
10137002-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10137002-101LF.
10170158-006KALF | HVLock | Amphenol
Amphenol is one of the leading manufacturers of wire to board connectors. Contact us today for more details of HVLock, Part Number 10170158-006KALF
Amphenol GP-IE515546DS-000.3 Double Shielded GPIB Cable (IEEE-488 Cable ...
Buy 0.3m Amphenol GP-IE515546DS-000.3 Cables Direct from the Factory at Cables on Demand. Premium IEEE-488 GPIB cables by Amphenol combine double shielded 95% copper braid and dual-layer mylar foil for EMI/RFI suppression performance far beyond the IEEE-488 spec. Each Premium GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin Centronics ...
8655AMET1A11KLF | D-subminiature | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. D-Sub Accessories, Input Output Connectors, 9 way Straight exit full metal hood with long jack screws. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant.
10103594-0001LF | MICRO USB | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Micro USB 2.0, Input Output Connectors, B TYPE RECEPTACLE. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes.
245-6216-11V | Paladin HD Vertical Header | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Paladin HD, Vertical Header, 6-Pair, 6 column, 2.4mm pitch, 1.50mm wipe, GXT+. Environmental Compliance. Click to download Certificate of Compliance Report.
Amphenol CO-188RASMAX2-003 SMA Right Angle Male to SMA Right Angle Male ...
Buy 3ft Amphenol CO-188RASMAX2-003 Cables Direct from the Factory at Cables on Demand. RG188 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG188 coax cable with pre-terminated SMA Right Angle Male connectors for a reliable low-noise interface with your RF equipment. Performance beyond 3 GHz is guaranteed with our 96% silver-coated copper braid shielded MIL-C-17 type RG188A/U coax.