Search Results for uk grdaute visa
CE & UKCA Declaration
harmonised standards used, and that they are in conformity with the relevant UK Statutory Instruments and the essential technical requirements in the designated standards. Specific product declarations and certificates are available on our website or on request.
GPS Antennas GPS 2000 QM - amphenolprocom.com
EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type GPS 2000 QM is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Miniature Rugged Connector Series - amphenolpcd.com
Intended for harsh environment applications and used extensively in soldier communications, Amphenol Terrapin is a miniature series of circular push-pull connectors. Within a rugged shell design Terrapin offers superior EMC performance and high environmental sealing to IP68.
EU Declaration of Conformity - AMPHENOL PROCOM
relates, are in conformity with the relevant UK Statutory Instruments and the essential technical requirements in the harmonized standards used: Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a. Health and safety: EN 62368-1:2014 EN 62368-1:2014/AC:2015 Audio/video, information and communication technology
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
UK23.014 A UK Declaration of Conformity UK Konformitätserklärung ...
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +492351-56491 - info.de@temposonics.com · temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dipl.-Ing.
Amphenol Invotec
We are one of the most flexible and competitive PCB manufacturing operations in Europe. Our extensive capacity combined with our design, manufacturing and logistics expertise ensures quality standards and tight deadlines are simultaneously achieved.
EMI Filtered Terrapin - Amphenol Ltd
An EMI Planar Filtered Terrapin connector; Pi as standard; C or LC filter circuits on request; Standard Terrapin SCE2 panel cut-out size; High environmental sealing and waterproof to IP68
Braided Cables RG 400 - upgrade.amphenolprocom.com
RG 400 is a coaxial cable with strands of silver-coated copper wire and with a double silver-plated copper braided shield. The material specification of the outer jacket is classified as Fluorinated Ethylene Propylene (FEP) material.
Marine Antennas GP 450-3/... - amphenolprocom.com
Marine Antennas GP 450-3/... The high gain of this antenna combined with its low height makes it the right choice for a wide variety of purposes. The antenna is delivered in two models tunable by cutting within 380…410 MHz (l-version) and 406…470 MHz (h-version), respectively.
DATA SHEET EMI Filtered Connector - Amphenol
Amphenol’s Terrapin connector series is now available with embedded EMI fi lter circuits. This planar fi ltering technology further enhances the renowned EMC performance of the Terrapin range and has minimal impact on the physical size of the connectors.
Martec
This field is for validation purposes and should be left unchanged. Policies; Follow us. LinkedIn; YouTube; Twitter; Site by Valiant
GNSS Combination Antennas ProEdge - amphenolprocom.com
In-built 2x2 MIMO antenna for use with LTE/4G (617 - 960 MHz and 1710 - 3800 MHz) up to two WiFi 6E 2.4/4.9-7.2 GHz. Optional GNSS antenna for GPS L1, Glonass, Beidou and Galileo. Full hemispherical coverage for the GNSS antennas. Built-in high gain, low noise amplifier. Right-Hand Circular Polarization. 3 - 15 V DC for GNSS supply.
Instruction Manual Amphenol - PROTIMETER
Protimeter TimberMaster Page 3 3 Using the Protimeter TimberMaster The TimberMaster is calibrated for wood at 20°C (68°F). In general, the effect of temperature on the moisture measurement calibration can be approximately
State Department clears potential missile sale to UK, Finland ...
The U.S. State Department has approved a possible sale of thousands of missiles to three NATO allies: the United Kingdom, Finland, and Lithuania. The approximate $1.55 billion combined sale includes a package of 3,000 AGM-179A Joint Air-to-Ground Missiles (JAGM) for an estimate of $957.4 million.
Marine Antennas GP 160 5/8 - AMPHENOL PROCOM
GP 160 5/8 is a 1 dBd, vertically polarised omnidirectional base station and marine antenna. The antenna is delivered adjusted to 145 MHz unless otherwise specified. It may, however, be delivered preadjusted for the maritime VHF band provided this is stated on the purchase order.
DT800 170 KHZ NMEA0183 - airmar-emea.com
The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
Whip Antennas GF 27 - AMPHENOL PROCOM
Shortened half-wave mobile antenna for the 27 MHz band using the GlassFix® mounting principle. Mounting on car window glass – no holes required. Double-adhesion procedure ensures fast and reliable fixing. Internal matching unit feeds external antenna through window glass. Half-wave design – no ground plane required.
Ground Plane Antennas GP 160 B - amphenolprocom.com
GP 160 B is a broad-banded, 0 dBd, ground-plane antenna of the triple-leg type. The antenna is fully universal as it covers the complete band: 145 - 175 MHz. Atmospherical discharges are immediately led to ground, as all metal parts are DC-grounded. (Consequently, the antenna shows a DC-short across the coaxial cable).
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.