Search Results for ul 1738 pipe
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
Y Branch Harness - amphenol.co.jp
Over-molding Material TPV, UL 94 V-0 Cable Bending Radius 30mm Y Branch Harness with In-line Fuse,1000V 40 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG 6.0mm²/10AWG IEC/EN 62093 UL9703. Order No. Safety (A/V) Type of Connector Cable Size Cable
APXVB26B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
2-Ports, X-Pol, Panel Antenna, 2.5m, 1x 698-960MHz, 65deg, Integrated RET
48240 MHz - Amphenol Antenna Solutions
+ U-bolts to match mounting pipe diameter REV101415U www.amphenol-antennas.com 1 of 2 • A VHF center fed dipole antenna for PMR/trunked radio, broadcast and VHF aircraft band applications • Multiple dipoles can be mounted on a tower and connected with a phasing harness to form a high gain stacked array
Defense | Markets - Amphenol
The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr Amphenol Energy Technologies Startop Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. ...
New Generation LOCC-Box - Lutze Inc.
The new LOCC-Box devices are UL 508 and UL 2367 Listed and compatible with all previous models and will be available starting in the fourth quarter of 2022. LOCC-Box Series Overview LUTZE LOCC-Box provides reliable load monitoring and protection in 24V DC control circuits. Innovative features include adjustable trip current range (1-10A ...
Catalog - Amphenol Antenna Solutions
Alternate mounting bracket 0300064/00 + U-Bolts to match mounting pipe diameter Please order Mounting Bracket separately. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
APXVBB20B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 2.0m, 2x 698-960MHz, 65deg, Integrated RET
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
T 3303 000 - M16 Front mounting female receptacle with ring - Amphenol Sine
T 3303 000 - M16 Front mounting female receptacle with ring nut. 4 contacts, silver plated Contacts included. Comparable to PN# 09-0312-00-04
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
APXVBLL15H_43-C-I20, -A-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 1.5m, 1x 694-960/2x 1695-2690MHz, 65deg, Integrated RET
Rigid Real-Time Temperature Data Logger - KAYE
Specifications: Rigid: Sensor Type Single Sensor Sensor Length: 1.5, 3, 6, 9" inches 38, 76, 152, 229 mm: Tip Diameter: 0.118"; 3mm: Measurement Range-85°C to 140°C
C091 11T008 000 2 - M16 Flange mount female metal receptacle
Flange mount female metal receptacle with O-ring seal and ring nut (hex nut available upon request). Complete EMI shielding in the fully mated and locked position (EMI security)
Centre fed dipole 88 - 108 MHz 7050088 - AMPHENOL PROCOM
mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency Centre fed dipole 7050088 88 - 108 MHz Accessories Galvanised steel crossover bracket 32/50 mm 0900912/00 Pressed steel cross clamp 2" x 1-1/4" (JBL73) 0302032/68 Cast aluminium cross clamp, circular 0300064/00 M8 x 50 mm (2") U-Bolts (1 Pair)
Centre fed dipole 145 - 180 MHz 7050140 - AMPHENOL PROCOM
mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency Centre fed dipole 7050140 145 - 180 MHz Accessories Galvanised steel crossover bracket 32/50 mm 0900912/00 Pressed steel cross clamp 2" x 1-1/4" (JBL73) 0302032/68 Cast aluminium cross clamp, circular 0300064/00 M8 x 50 mm (2") U-Bolts (1 Pair)
Amphenol
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
A-GTR - Amphenol
composite material. The GT-R is listed to the UL/CUL 2238 Standard, Control number 19VP and meets all the specifications for high power process control and server applications. The incorporation of RADSOK® socket technology allows an increased current rating of up to 120A per circuit. Compression (setscrew) termination to 4/6AWG
4-Port Antenna
Safety Standard Compliant to EN 60950/UL 60950/RoHS, CE Remote Control Can management from OMC, BTS/NodeB Adjustment Time (Full Range) ≤ 90 s (typical, depending on Antenna type) Adjustment Cycles > 20,000 Torque Max ≥ 160 mN.m Lightning Protection Rating IEC 61000-4-5 Current Pulse Profile, 8kA (8/20 μs), 2.5 kA (10/350 μs)
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more