Search Results for ul listed amphenol gasket
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
the amphenol corporation. no rights of reproduction are implied. all ... ul listed: tc-er per ul 1277, mtw per ul 1063, wttc per ul 2277, sumersible ... conductor insulation: pvc number of conductors: (4) 14awg gasket material: neopren technical data: can be used with mating male receptacle # ca0161g113005 can be used with mating female receptacle
NRTL & UL Certification - Amphenol
Confirm and prove that Amphenol Connexus electrical and electronic products meet the required standards for the US market by providing our Customers with NRTL certifications for components and materials from our Suppliers. This requirement conveys our expectations of Supplier’s role in our business.
Gasket - Amphenol PCDAmphenol PCD
A Flange gasket works with cylindrical square flange connectors and are ideal for high vibration areas. The base material offered are : (F) Fluorosilcone, (N) Neprene, (S) silicone, and (V) Viton.
L-725.pmd - Amphenol Aerospace
Metal to metal sealing of mated parts should occur where a flat gasket is used for an end seal. In some instances, when a cable accessory or MIL-C-85049/1, /2, /41 and /42 type clamp is used with maximum diameter cable, a metal to metal seating may not occur on the initial tightening.
Amphenol High Speed Interconnects
a division of amphenol corp. www.amphenol-highspeed.com j.patel nov/19/13 nov/19/13 c d update pcb layout and dimensions mar 07/14 j.si ... bottom cage gasket: conductive rubber gasket ul-94v-0 packaging: tray packaging per ericsson spec temperature range:-40c to +85c p/n: u77-3ga261m-x071. u77-3ga261m-x071
EU RoHS II CoC - amphenol-aerospace.com
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II Declaration - amphenol-aerospace.com
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information:
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
amphenol ca0161b223xx012a1 1 1 kmm 12-may-14 mrf 12-may-14 kmm rfc 12-may-14 ... ul listed: tc-er per ul 1277, mtw per ul 1063, wttc per ul 2277, sumersible ... cable jacket material: pvc color: black conductor insulation: pvc number of conductors: (4) 14awg gasket material: neopren technical data: green/yellow (14awg) red (14awg) white (14awg ...
191-2801 | Amphenol Global Search | Amphenol
rje58-188-6341 | Amphenol Global Search | Amphenol 191-2801 | Amphenol Global Search | Amphenol AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized. 21-032904-021 (PIN) 21-032905-021 (SOCKET) K 1.
epower-connectors-catalog-amphenol-industrial
Amphenol Industrial Operations (AIO), a division of the Amphenol Corporation, is a prominent manufacturer of cylindrical connectors known around the world. Amphenol Industrial’s product lines consist of rectangular, standard miniature, fiber optic, EMI/ EMP filter, and a variety of special application connectors.
C01610H0030031 3+PE Male straight cable connector with st
3+PE Male cable connector with strain relief and clamping ring. For use with crimp contacts (sold separately).
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
the amphenol corporation. no rights of reproduction are implied. all ... ul listed: tc-er per ul 1277, mtw per ul 1063, wttc per ul 2277, sumersible ... conductor insulation: pvc number of conductors: (7) 16awg gasket material: neopren technical data: ecomate 7 pos circular molded, std. strain relief, m-f, 16awg. part number length (meters ...
Amphenol High Speed Interconnects
A Division of Amphenol Corp. www.amphenolcanada.com DWG. NO. REV SCALE: Amphenol High Speed Interconnects USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. AUG 28/14 0.15 0.10 N/A 1XN SFP+CAGE WITH EXTRA BOTTOM CAGE EMI GASKET AND ELASTOMER EMI GASKET U77-3GA241M-X071 U77-3GA441M-X071 U77-3GA441M-X071 U77 ...
Connectors | Products - Amphenol
These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
eco mate Overmolded Cable Assemblies - Amphenol Sine
The UL listed PVC jacketed cable offers the inherent benefits of TC-ER, Submersible Pump, Direct Burial, as well as Sunlight Resistant ratings. Standard wiring is point-to-point, with special wiring available upon request.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of mated pair. Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. Have any questions?
Commercial Aerospace | Markets - Amphenol
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene).
Standard products. Custom solutions - Amphenol Sine
Amphenol Sine Systems’ PanelMate™ Family of PCB Board Receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels
INDUSTRIAL PLUGS & SOCKETS - amphenol-sine.com
Durable equipment prevents time and cost lost due to maintenance. Reliable contacts prevent stops and power breaks, which leads to increased productivity. Safe connections prevent accidents. Connectors for challenging applications. Using extra low voltage is a way how to protect from electrical shock.