Search Results for ultimax 100
VSW-100 Velocity vibration switch with two relays, vibration switch
Model VSW-100 Vibration switch with 0.75, 1.5, 3.0 ips peak velocity range, IP68 rated, 4-20 mA output, dynamic output, 2 individual relay outputs Features Vibration velocity, 4-20 mA Acceleration time waveform Chemically resistant, polyester-coated aluminum housing Two individual relays for alarm or shutdown Standalone machinery protection Downloads VSW-100 specifications VSW-100 operation ...
Ethernet Switches | Products | Amphenol Aerospace
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 Connectors Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard ...
UG-57B/U N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | 082-100
082-100. Find In Stock & Buy Now. UG-57B/U N-Type Plug to N-Type Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning ...
Amphenol Network Solutions > 100A DUAL-FEED GMT FUSE PANEL
Foundational in most networks, the Amphenol Network Solutions HPGMT10 is perfect for virtually every low current application in the telecom industry. With universal operating voltage (±24/-48 VDC) and up to 20A GMT fuses – the maximum current feeds used in secondary distribution – this compact 1 RU panel is the measure for all other panels.
Model 352A24 | PCB Piezotronics
Model 352A24:Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, 10-ft detachable
SGX-4H2S-100 Datasheet - SGX Sensortech
SGX-4H2S-100 Datasheet Industrial Hydrogen Sulphide (H 2 S) Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE Output signal 1200 ± 250 nA / ppm Typical Baseline Range (pure air) ±2ppm H 2 S equivalent T90 Response Time < 30 seconds Measurement Range 0 - 100 ppm Maximum Overload 500 ppm Linearity Linear
Super-Trex® Ultra-Gard™ Portable Cord - TPC Wire
This SOOW portable cord features tinned, extra-flex stranded copper conductors and live-flex insulation with no-wick reinforced fillers and a 100% fabric serve. The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-wea t her flexibility.
Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
Compact accelerometer sensor, general purpose, 100 mV/g sensitivity, ±10% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated. Compact accelerometer sensor features. Compact design; Rugged design, corrosion resistant; Hermetic seal; Case isolated; Reverse wiring protection;
Differential Twinax Contacts | Products | Amphenol Aerospace
Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs; Outer contact has a rugged wall section for durability; Available in size 8 crimp termination style; Also available in size 8 with PC tails; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts
Model 7201-100 | PCB Piezotronics
Model 7201-100:Accelerometer, PE, 100 pC/g, -100°F to +500°F, 10-32 mounting stud, side connector, 25 grams . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
Issue 1 Print 4 LT−IBT100−1 IsoBoost 100 SST INSTALLATION INSTRUCTIONS
The IsoBoost is an automatic voltage correcting shoreline isolation transformer intended for boats with 100 amp-service. Properly installed it will electrically isolate AC shore power from the boat’s AC power system reducing galvanic current corrosion due to the AC shore power connection. The output voltage is boosted (increased) by
Amphenol CO-058BNCX200-100 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 100ft Amphenol CO-058BNCX200-100 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
726T Compact general purpose accelerometer, 100 mV/g
100 mV/g: Sensitivity tolerance: ±5 %: Frequency response, ±3dB: 0.6 Hz - 15,000 Hz: Mounting Thread: 10-32 tapped hole: Connector style: 10-32: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 32 kHz: Temperature range-50°C to +120°C: Weight: 34 grams: Hazardous area approvals:
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
5152100 - Amphenol Antenna Solutions
5152100 - Amphenol Antenna Solutions ... 5152100
200WX WeatherStation® Instrument - Airmar
The WeatherStation 200WX is the best choice for mobile, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles.
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 311 0 obj > endobj xref 311 49 0000000016 00000 n 0000001924 00000 n 0000002083 00000 n 0000005245 00000 n 0000005807 00000 n 0000005844 00000 n 0000005958 00000 n 0000006070 00000 n 0000006157 00000 n 0000006688 00000 n 0000007320 00000 n 0000008578 00000 n 0000008913 00000 n 0000009269 00000 n 0000009662 00000 n 0000010094 00000 n 0000010526 00000 n 0000010930 00000 n ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
220WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
高速触点 - 信号触点 - 电源触点 - Amphenol Socapex
Amphenol Socapex 在设计和制造电气触点方面拥有丰富的知识:从信号和电源到恶劣环境应用中的高速触点。