Search Results for usb a 2.0 connector
USB Connectors | Products - Amphenol
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.
87583-2010RLF | USB 2.0 | Amphenol
USB 2.0, Input Output Connectors, Receptacle, Type A, Standard, Right Angle, Surface Mount, Single Deck, 4 Positions Environmental Compliance Click to download Certificate of Compliance Report
Power USB Connector | FCI Basics - Amphenol
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. This connector interface includes four additional contacts each rated at 5A/contact.
USB Cables for Sale | Cables on Demand - Amphenol
USB Cables - Amphenol premium USB cables are USB 2.0 compliant with full duplex 480 megabits per second data transfer support. Our USB cable assemblies are built to last and offer reverse compatibility with your USB 1.0 and 1.1 devices. Fully shielded USB cables feature high-grade PVC jacket construction combined with a shielded twisted pair data-line providing excellent EMI/RFI suppression.
Waterproof Connector Solutions - Amphenol CS
Waterproof USB Type C. Waterproof USB Type C are next-generation connector interfaces which are compatible with a variety of protocols such as USB 2.0, USB 3.1 Gen 1, Gen 2 and meet SuperSpeed communication 10Gb/s, 5A, and 20V power supply. Its reversible plug and cable orientation make it ideal for emerging product designs.
87583-3010RPALF | USB 2.0 | Amphenol
USB 2.0, Input Output Connectors, Receptacle, Type A, Standard, Right Angle, Surface Mount, Single Deck, 4 Positions. Environmental Compliance Click to download Certificate of Compliance Report
USB 3.0 CONNECTOR - Amphenol CS
USB 3.0 connector is the third major version of the Universal Serial Bus (USB) standard for interfacing computers and electronic devices. USB 3.0 connector features a new transfer mode SuperSpeed that can transfer data at up to 5Gb/s, which is more than ten times faster than the USB 2.0 standard. The USB 3.0 connector is backward compatible ...
Waterproof USB Type C - amphenol-cs.com
Support a variety of USB protocols § Offers product portfolio for USB 2.0, USB 3.2 Gen 1, USB 3.2 : Gen 2,USB 4 products § High power and fast charging § Extended 5A current rating for USB power delivery and up to 240W § Mid-plate tongue design § Ensure high reliability while preventing damage from connector mishandling
Amphenol ICC Extends USB Portfolio with IP68 rated USB4™ Gen 3 Type-C ...
Taiwan – Amphenol ICC, the global leader in connector technology, design and manufacturing, is pleased to announce the release of its IP68 USB4 ™ Gen 3 Type-C ® connector. It has high speed data transmission of up to 40Gbps, power delivery of 100W, compatibility with the Thunderbolt 4 interface that combines power charging, tunneling USB, PCIe data transfer, DisplayPort video and audio ...
87520-1010BLF | USB 2.0 | Amphenol
Contact us today for more details of USB 2.0, part number 87520-1010BLF. Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ... USB 2.0, Input Output Connector, USB Type A, Standard, Right Angle, Through Hole, Single Decks, 4 Positions. Environmental Compliance. Click to download Certificate of ...
USB 4 Gen 3 Type C | Input Output Connectors | Amphenol
Amphenol also offers USB 3.1 Gen 2 connectors in Type A, Type B, and Type Micro-B interfaces as well as the later USB 3.2 specification, with transfer rates of USB 3.2 Gen 2x2 at 20Gb/s combined with the reversible features of Type-C. Amphenol also provides ruggedized USBs with gold-plated leaf contact design that improves contact resistance ...
USB Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-USBAA00000-003 Molded USB 2.0 Cable - Type A-A 3m; Code: CS-USBAA00000-003; Buy 3m Amphenol CS-USBAA00000-003 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 ...
Automotive Connectors | USCAR | LV214 | TPA | CPA
The HSBridge+ connector system come with automotive grade USB Type C interface and have headers compliant to USCAR-30 USB that help in connecting the automobile with high bandwidth personal infotainment devices. The USB 3.1 is a one port solution for data, power and A/V providing increased productivity and satisfaction compared to USB 2.0.
73725-0180RLF | USB 2.0 | Amphenol
Contact us today for more details of USB 2.0, part number 73725-0180RLF. Toggle Nav. Search. Search. Advanced Search . Search ... USB 2.0, Input Output Connector, Receptacle, Type A, Up Right, Right Angle, Through Hole, Single Deck, 4 Positions. Environmental Compliance.
Amphenol CS-USBAM003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
This USB 3.0/3.1 Type A-A Cable is fully reverse compatible with legacy USB 2.0 ports and will then adjust the transfer speed down to the old 480 Megabits per second standard. Available in 1m (3.3'), 2m (6.6') and 3m (9.8') lengths to support your specific installation scenario. Note: Other cable lengths from this same part number series, if ...
Backplane Connectors for PCIe® Applications - Amphenol CS
In a personal computer, normally all PCIe ® connections are handled by the standard designed connector; like the CEM PCIe ® connector, M.2 connector and U.2 connector. However, in blade server or datacenter applications, backplane connectors are often used to support more complicated system structures, higher density, and better channel SI ...
MICRO USB 3.0 CONNECTOR - Amphenol CS
INPUT/ OUTPUT CONNECTOR MICRO USB 3.0 CONNECTOR OVERVIEW The Micro USB 3.0 connector is a smaller version of the Mini USB 2.0 connector. The connector features SuperSpeed, a new transfer mode that enables data transfer rates up to 5Gb/s, which is a ten times increase in performance over its predecessor. The connector also features high durability,
UA-20BFMM-SL7A01: USB Connector - Amphenol LTW
UA-20BFMM-SL7A01, ALTW's USB type A connectors comply with protection class IP67 and provide options of USB 2.0 & USB 3.2 Gen 1 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread.
Rugged USB 2.0 and DVI Fiber Optic Extender - Amphenol Aerospace
The integrated set contains a transmitter module, receiver module, and two mating cables for 1000+ foot extension of four channels of USB 2.0 and two channels of single link digital DVI with the highest resolutions. The DVI and USB channels are converted to single mode fiber for the extension in length.
MRC is specifically made for all your: Gigabit Ethernet, HDMI, USB 2.0 ...
Connector Designator Cable End B U1 USB 2.0 Type A Male U2 USB 2.0 Type A Micro B Male U3 USB 3.0 Type A Male U4 USB 3.0 Type A Female U5 USB 3.0 Type A Micro B U6 Push-pull Receptacle (Spring Contacts) U7 Twist-lock Receptacle (Spring Contacts) SHELL STYLE Connector Designator Cable End A