Search Results for usb c pcb routing
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/19/2002 5:52:51 PM
USB 2.0 & 3.0 Tactical Cordsets - Amphenol PCD
Specifically designed for fixed or deployable military or harsh industrial applications, our USB cordsets are available in USB2.0 and USB3.2 Gen1 speeds. These can be ordered with USB-A on both ends, or as a 300m reel of cable. Double shielded and Halogen free flame retardant, these cordsets are wrapped in a special Polyurethane jacket that can ...
2C4U - Amphenol Antenna Solutions
2C4U - Amphenol Antenna Solutions
CUSTOMIZABLE SHROUDED WIRE-TO-BOARD HEADER - Amphenol CS
§ Temperature: -25°C to +85°C § Contact retention: Initial- 20mΩ max., after environmental test- 30mΩ max. § Insulation resistance: 1000MΩ min. MECHANICAL PERFORMANCE § Contact retention: 1.00kgf min. before solder, 0.60kgf min. after solder § Contact resistance: ∆R=10mΩ § Maximum insertion force: 3.5N/ per pin max.
ecomate® C-16 | Circular Plastic - Amphenol Sine
Available in 2 Shell Sizes and 11 Insert Arrangements . Amphenol Tuchel Industrial’s ecomate® C16 Series of connectors provide an IP65 rating (in mated condition) for rough environmental conditions, and incorporates the latest technology in a sealed, robust, lightweight, thermoplastic design. ecomate® C16 connectors feature a circular bayonet coupling system for easy, reliable mating ...
8-Channel Ethernet Switch & Copper-to-Fiber - Amphenol Aerospace ...
Amphenol’s 8 Channel Ethernet Switch & Copper-to-Fiber Media Converter is an eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology.
1.85mm Female Bulkhead PCB Edge Launch Connector, 4 Legs
A 1.85mm Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 3321-00003 released by SV Microwave. Get the product through our suppliers. Check Inventory. Register. Log in ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
Ethernet Switches | Products | Amphenol Aerospace
Robust Ethernet Switch Solutions with Unmatched Versatility . Our rapidly expanding line of gigabit Ethernet Switches comes in multiple form factors ‒ 3U and 6U VPX with up to 156 ports, 32-port Ethernet 10G Switches, all the way up to a rugged liquid-cooled 432-port mega switch box option.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-70507 BNC Right Angle PCB Jack Through Hole 75 Ohm 112778 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-321-RFX
AR - Amphenol Canada
2 1 C 3 9 C 2 8 C 5 5 C 6 9 T 2 16 F (7) 7 (8) 8 (8) C8 (8) D8 (10) 10 (10) A10 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 8 8 12 8 9 C 4 16 8 20 8 16 4 16 or 15 C 2 8 2 8 (10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 ...
UTCAR0111003SR | HSBRIDGE+ | Amphenol
Amphenol is one of the leading manufacturers of Automotive connectors Contact us today for more details of HSBRIDGE , part number UTCAR0111003SR
FAKRA GEN 4 Right Angle PCB Through Hole Plug 50 Ohm A Key Code
FAKRA Generation 4 Right Angle PCB Through Hole Plug 50 Ohm A Key Code. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 ...
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding: Stainless Steel: Nickel: Corrosion resistant steel, 200°C, firewall capability, 500 hour ...
Model 047 Armor jacketed polyurethane cable, 2-conductor, twisted pair ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com For a complete list of distributors, global offices and sales representatives, visit our website, www.pcb.com. Safety Considerations
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
Recommended Thickness of PCB: 1.5~2.5mm: Environmental: Waterproof Rating: N/A: Operating Temperature-40°C to 105°C: Specifications: Features • RADSOK® size 2.4mm or 3.6mm • 35-70A rated current and 500VDC withstand voltage • Two point of contact, one positive pole and one negative pole.
4 Channel 10G BASE-T to XAUI Converter - Amphenol Aerospace
Perfect for routing multiple 10 Gigabit Ethernet connections into systems and to and from circuit boards; Compliant with IEEE 802.3an Ethernet Standards and Specifications; Hermetic option available with a helium leak rate of 10-4 cc/sec; D38999 Shell Size 25 with standard rotations available; 8 High speed split-pair quadrax contacts capable of ...
Rack and Panel Connector - Amphenol Aerospace
HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered. Products; Technologies Markets; Drawings & Models ... (°C)-65 / +150: Salt Spray (hours) 96: Humidity: Days Temperature (°C) Humidity rate (%) 10 25/65 90-95: Electrical Characteristics: Current rating per ...
Griplet® Miniature IDC Connector - Amphenol CS
(wire dependent), 30°C temperature rise: ENVIRONMENTAL § Operating Temperature: -40°C to +105°C. SPECIFICATIONS § Product Specification: GS-12-1234. PACKAGING § Terminals on reel § Pick & Place carrier: TOOLING INFORMATION § Insertion tool: 30AWG to 20AWG. TARGET MARKETS/APPLICATIONS. Electric Vehicle Lighting. Locomotives
Gen Z Connectors | 4C-HP Connector | PECFF Connector - Amphenol CS
Mini Cool Edge 0.60mm high density, scalable connectors support Gen Z system architecture, which delivers high performance and enhanced signal integrity.