Search Results for usb drive connectors
Model CBL006 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
AMPHENOL /PYLE-NATIONAL - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-C-38999 Series III and accept standard M39029-56/-58 series contacts in either six #22D or three #20 contact arrangements. Trim, rugged shell will accomodate standard M85049/38 ...
42511400 | Amphenol Global Search | Amphenol
Search Results for 42511400. Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
SMPM Female VITA 67.3 Backplane Contact for .047 Cable
Meet SMPM Female VITA 67.3 Backplane Contact for .047 Cable 3221-40071. The perfect product line for various environments with great specifications.
HN-Type Straight Clamp Plug RG-54 50 Ohm | 082-816-1000
RF Connector HN-Type Straight Clamp Plug RG-54 50 Ohm. Downloads. Assembly Instructions C18 (Size: 24 kb) 082-816-1000 PDF Customer Drawing (Size: 266 kb) 082-816-1000 STP 3D Model (Size: 529 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material:
Thermocouple - Positronic The Science of Certainty
Overview Positronic offers a variety of connector types with thermocouple contact options. For more information about thermocouple contacts, contact your nearest sales representative or you can email us. Standard Density D-subminiature – Connectors with 9 to 50 contacts in six package sizes. Signal and thermocouple contacts in a single package. Crimp and printed circuit board […]
Model 034A20 | PCB Piezotronics
Model 034A20:4-conductor, shielded cable, 20-ft, 4-socket plug to pigtails (for use w/ Series 3701/3711 accels)
The shape of things to come. - Amphenol Canada
PDF-1.3 %âãÏÓ 38 0 obj /Linearized 1 /O 40 /H [ 1518 505 ] /L 733603 /E 328276 /N 4 /T 732725 >> endobj xref 38 54 0000000016 00000 n 0000001427 00000 n 0000002023 00000 n 0000002187 00000 n 0000002506 00000 n 0000002612 00000 n 0000002821 00000 n 0000003958 00000 n ...
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 847
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Model EJ | PCB Piezotronics
Model EJ:10-32 coaxial plug, spring loaded, o-ring seal, strain relief boot **Requires special tooling for assembly No sales except PCB locations that ha
Amphenol Assembletech
USB 3.0 Standard-A connectors: 0.9% USB 3.0 Standard-B connectors: 1.8%. 7. Signal Attenuation USB Spec 3.0 section s ee the following as upper limit 100 MHz, -1.5 dB, 1.25 GHz, -5.0 dB, 2.5 GHz, -7.5 dB, 7.5 GHz, -25 dB. Product Environmental Compliance. RoHS2.0: RoHS 2.0 Compliant . China ...
High Voltage Wire Connector | High Voltage Connector Designers
Custom Cable Assemblies & Connectors. Fine Wire Termination Capability. Technical Resources. High Voltage Wire Connectors ...
SMPM Male PCB Edge Launch Connector, 8 Port, FD
SV Microwave has released the SMPM Male PCB Edge Launch Connector, 8 Port, FD 3211-60181 with a gold finish. Explore the detailed specifications here!
Ruggedized SATA Connector | High Speed Connectors | High Speed & Fiber ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
| Amphenol Socapex
Rugged Ethernet, USB & Display connectors; 2M Micro Miniature; Accessories; PT/451 - 26482 Series I; RFM Series; SL 61 & SOCA; PCB Connectors. back PCB Connectors. ... back USB Keys & Extenders. Extenders; USB Keys; Cable Assembly. back Cable Assembly. Electrical harnesses; Harness rework & adaptation; Global competencies;
Aquacon Hermetic Connectors - Amphenol Aerospace
Alternate positioning of connectors allows connectors with identical insert arrangements to be mounted side by side by providing a positive means of eliminating inadvertent cross-mating or cross- plugging. Alternate positioning of Aquacon Series is achieved by a rotation of the master key/keyway, relative to the insert, as part of the shell ...
SMP Male PCB Edge Launch Connector, 2 Port, FD
Here, you can get the SMP Male PCB Edge Launch Connector, 2 Port, FD 9311-60035 through our distributors. Check out the stock details now!
MMCX to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
MMCX to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...