Search Results for usb stick formatlamak
PRODUKTPASS | USBFTV - Amphenol-Air LB
USBFTV for simple handling and installation of standard cables in a D38999 housing. High tightness and shielding. USB 3.0, additional solutions also available for EX areas and various Ethernet switches. A Zinc-Tin version is also available.
Interconnects and Accessories for Harsh Environments - Amphenol PCD
Media converters, ethernet switches and high-speed ethernet and other connectors to include RJ45, USB, HDMI interfaces in MIL-DTL-38999 and MIL-DTL-26482 shells for use in the harshest environments.
MobiMASTER – Control unit ICU 600 - el-cab.com.pl
portable USB memory stick, taking only a few seconds. The MobiMASTER ICU600 is compact and designed to fit in a standard radio slot. MobiMASTER – Control unit ICU 600. FEATURES • Memory capacity 32 Mbyte • Backlit keys • Alphanumerical keyboard • USB Download • High resolution display • Standard radio slot size
Video Solutions People Counting Fleet Management On-Board Systems - El-Cab
To analyse the recorded video data, the analysis station USB-TTU and the Derovis analysis software application ImageFinder NX is required. All data are recorded in special data format and are not readable in any other system.
RJSwitch UserManual RES-SMARTUSB rev1 - Amphenol
Step 1 Install 'Tera Term' program. Step 2 Power on RES-SMARTUSB with Power harness (located at Port #6) attached to 5V Power supply. Step 3 Plug USB Master Cable (Located at Port #6) to your 'PC'. Connect any of the available Ethernet Ports with regular Cat6/5e Cable (RJ45) to your 'Target Unit'.
T R A N S I E N T R E C O R D E R I N S T R U C T I O N M A N U A L - PCB
A port is used to store data onto a USB memory stick/thumb drive or to send reports and graphs to a HP Deskjet USB printer. The USB B port is used to exchange information between the
Amphenol Canada Corp.
USB HOUSING: ENGINEERING THERMOPLASTIC, FLAMMABILITY RATING UL94V-0, BLACK. GASKET: PORON WITH ADHESIVE BACKING. DUST COVER: SILICONE RUBBER WITH NICKEL PLATED COPPER ALLOY BUSHING. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL.
RECOMMENDED PCB LAYOUT - Amphenol CS
usb series 'a' receptacle, between thread options "m" and "n". 5=with black dust cover supplied series, rugged usb use of "n" is preferred 0=no dust cover supplied dust cover option note: there is no difference ordering code: m u s b - a 5 1 1 - x x 1=with grey dust cover supplied thread option 0=#4-40 unc thread m=m3 x 0.5 thread
Basics - Amphenol CS
0.5GB/S CONSUMER INTERFACE FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The... DETAILS
Amphenol Assembletech
Amphenol AST developed USB4 cable solution and passed certification, USB 4.0 Type-C is a compact ,high density and new USB connector and is widely used in consumer electronics, PC, server and so on, total bandwith is up to 40Gbps, maximum power rating up to 100W,and it also support Video and Audio signal transmission.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Installing the Software and USB Driver: Insert the software CD provided into the CD drive. The software will start the installation automatically if your PC is set to auto-install applications.
USB + Power Product Specification K - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the USB+Power (Universal Serial Bus with keyed power terminals) including the following: Series “A” Right Angle
Ruggedized Solutions For Harsh Environments - Amphenol CS
Amphenol ICC offers a wide range of harsh environment connectors for multiple industries and applications. Enhanced Reliability with Rugged USB. USB is one of the most popular connector interfaces used globally for both consumer and industrial purposes.
Repair and Maintenance Returning Equipment Contact Information Safety ...
Auxillary Connectors USB Type B USB Type B All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
Catalog - Amphenol CS
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. You can select different parameters such as pitch sizes, plating options, terminations, mating length, tail length, pin style, signal and power pins, amongst many key product attributes.
MUSBR Series Rugged USB Connectors - Amphenol CS
designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs.
Amphenol Canada Corp.
series, rugged usb 0=no dust cover supplied • n=m3 x 0.5 thread 0=#4-40 unc thread see sheet 2 for application view musb-2d11-014bp for black dust cover 5=with black dust cover supplied pcb tail • notes: 1. material: all materials are rohs compliant per eu directive 2002/95/ec and amendments • shell - diecast zinc, nickel plated
Microsoft Word - gs-12-174_g.doc - Amphenol CS
This specification defines the performance, tests and quality requirements for the USB Mini B connector. This document is composed of the following sections. General
Amphenol Canada Corp.
STANDARD USB CONNECTOR - HOUSING & CONTACT MATERIALS SAME AS ABOVE. SHIELD - NICKEL PLATED STEEL. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. AVAILABLE DUST COVER PROVIDES ADDED PROTECTION.