Search Results for usb tipo b
Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Model 003P30 Low-noise coaxial cable, blue TFE jacket, 30-ft ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Receptacle Standard 4 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
B B2 - Amphenol Sine
B. ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin
Model AN | PCB Piezotronics
Model AN:4-socket MS3116 connector w/strain relief (meets MIL-C-26482)
Model 1424-01ADB FATIGUE RATED LOW PROFILE load cell, DUAL BRIDGE ...
b b c c d d dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (716) 684-0001 e-mail: ltinfo@pcbloadtorque.com dimensions in inches.5 degrees fillets and radii .015 max fillets and radii 0.38 max
32408014002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 1 terminal
TM2PB 1/4" Phone Plug, Mono, Nickel Sleeve and Tip, Black S - Amphenol Sine
Positions: 2 Finish: Black Contact Plating: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depends on mating connector and cable) Termination: Solder Max Wire Gauge: 16AWG -1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: > 2GΩ/ >1GΩ after Damp ...
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel ...
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel Polarization B Not mounted
Airmar Technology | Speed/Temp - gemeco.com
Airmar Technology irmar Technology's speed and temperature transducers are a game-changer for any vessel. Their revolutionary technology provides accurate and reliable measurements, even in harsh marine environments. With a wide range of models to choose from, you can find the perfect transducer for your boat's specific needs.
Model 640B07 Loop Powered, Current Output, Industrial Vibration ... - PCB
The Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter. The sensor outputs a 4-20mA signal that is proportional to the overall velocity or acceleration of the machinery. Ideal for monitoring the vibration of process equipment such
Model 003C10 Low-noise coaxial cable, blue TFE jacket, 10-ft, 10 ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Model 1403-05ADB/LCS-2B Dual bridge load cell, fatigue rated low ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com DUAL BRIDGE LOAD CELL OPERATION MANUAL 2
Model 078G50 | PCB Piezotronics
Model 078G50:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 50-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
SIM2B2A14A - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Series specifications
ATHP042P25ELB 2 Position Receptacle with High Voltage Inter - Amphenol Sine
ATHP042P25ELB 2 Position Receptacle with High Voltage Interlock Loop and EMC Shielding, B Position . ATHP042P25ELB 2 Position Receptacle with High Voltage Interlock Loop and EMC Shielding, B Position. $0.00. Receptacle. PART NUMBER: ATHP042P25ELB. Datasheet: View / Download 3D Model: View/Download. 2.
VIBRATION FUNDAMENTALS - PCB
Flexibility in adjusting accelerometer output characteristics Extended low frequency response with long time constant charge amps Charge mode - The output of a charge mode accelerometer
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913