Search Results for usb to type c cable
10159872-00011LF | USB Type C | Amphenol
USB 3.2 Type C GEN 2 Receptacle Hybrid 24Pin. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
10168207-00011LF | USB Type C | Amphenol
Contact us today for USB Type C, Part number 10168207-00011LF. Amphenol is the leading manufacturers of Input Output Connectors. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge.
10167129-00011LF | USB Type C | Amphenol
Contact us today for USB Type C, Part number 10167129-00011LF. Amphenol is the leading manufacturers of Input Output Connectors. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge.
10155435-00011LF | USB Type C | Amphenol
USB Type C Receptacle SMT Single Row 16Pin. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
10164359-00011LF | USB Type C | Amphenol
USB Type C Receptacle SMT Single Row 6Pin. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB ...
Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
Amphenol CS-USBAM003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 1m (3.3') Amphenol CS-USBAM003.0-001 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-A Male/Male Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as ...
10163259-00011LF | USB Type C | Amphenol
USB 3.2 Type C GEN 2 Receptacle SMT Dual Row 24Pin Highrise. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to ...
USB 4 Gen 3 Type C - Amphenol CS
Connect cable without worrying about the plug’s : orientation or the cable’s direction ... USB 4 Gen 3, Type C, Receptacle, R/A, Mid mount, Center Height -0.28mm, Dual Row SMT: 12402153E512A. USB 4 Gen 3, Type C, Receptacle, R/A, Top mount, Center Height 1.1mm, Dual Row SMT :
Amphenol CS-USBAA00000-001 Molded USB 2.0 Cable - Type A-A 1m
Buy 1m Amphenol CS-USBAA00000-001 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair ...
USB Type A-B Cables for Sale - Cables on Demand
USB Type A-B Cables - Amphenol USB Type A-B cables are offered in a variety of configurations to meet your application requirements. Our cables are ideal for connecting a wide variety of peripherals to a PC, including mp3 players, digital cameras, cell phones, printers, scanners, and external drives. USB 2.0 compliant for transfer rates of up to 480mbit/s.
Amphenol CS-USBAB003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 1m (3.3') Amphenol CS-USBAB003.0-001 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-B Device Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as external ...
10151348-00011LF | USB Type C | Amphenol
USB Type C Receptacle T/H 14Pin Upright. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
10157529-00111LF | USB Type C | Amphenol
USB 3.2 Type C GEN 2 Receptacle SMT Dual Row 24Pin. Environmental Compliance. Click to download Certificate of Compliance Report. ... USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
Amphenol CS-USB2AMBMMC-001 Amphenol USB 2.0 High Speed Certified [480 ...
Buy 1m (3.3') Amphenol CS-USB2AMBMMC-001 Cables Direct from the Factory at Cables on Demand. Major smartphone manufacturers choose to bundle Amphenol brand USB 2.0 Type A-Micro B cables with their equipment due to their proven reliability with millions of cables in service today. Capable of syncing with Android phones and tablets, as well as other USB Micro-B equipped devices at the maximum ...
USB Connectors | Products - Amphenol
USB Type C Connector and Cable Assembly USB Type C standard receptacles provide multifunction single cable solutions for data, power, audio, and video. The small form factor made this interconnection a unquestioned technology across devices. The reversible design enables quick and easy connections, no matter which way it is inserted. 16-pin ...
Adapter USB3 Type A to Type C - Rugged Ethernet, USB & Display ...
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...
10171167-01111LF | USB Type C | Amphenol
Contact us today for USB Type C, Part number 10171167-01111LF. Amphenol is the leading manufacturers of Input Output Connectors. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge.
USB Connectors | Products - Amphenol
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.