Search Results for user input matlab
Crossbow™ | Backplane Connector | Orthogonal Mid-Plane Applications ...
Crossbow allows designers to take advantage of all the benefits associated with orthogonal mid-plane architectures as the differential pairs on each side of the mid-plane share vias creating a straight pass-through connection.
4-20 mA vs. IEPE vibration sensors for control systems
In process control systems, it’s simple (and smart) to incorporate vibration data into an existing monitoring program. Either 4-20 mA sensors or IEPE sensors can be used to do this, and each setup has its own advantages. 4-20 mA sensors The most common option in plants with PLC/DCS/SCADA systems is using a 4-20 mA […]
Model 3711D1FB3G MEMS DC Accelerometer, 700 mV/g, +/-3 g range, 0 ... - PCB
the user with the basic operation and installation of the 3700 Series MEMS DC Accelerometers. However, it is not intended to cover all of the specific measurement challenges that one may encounter while using the device. Therefore, if you have detailed questions or are unsure of how to properly operate the
8-Port Antenna
Input Voltage +10 to +30 V Power Consumption Idle State (AISG P1) 0.5 W High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 ...
Model HT356A13 Triaxial, lightweight (1.0 gm) miniature, ceramic shear ...
where applicable, our products require no user maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a
Rotaconnect Rotatable Board to Board Connectors | FCI Basics ...
FCI Basics extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB.
Model TLD208C02 ICP® Force Sensor Installation and Operating Manual - PCB
This force-directed input and corresponding output will provide a positive going output signal in models and a ICP negative going output incharge mode sensors. If desired, adding the prefix “ N” to a model number upon order , sometimes desired for charge mode models, will indicate polarity reversal.
Model 339B32 Triaxial ICP® Accelerometer Installation and ... - PCB
the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Model HT378A06 ICP Microphone System Installation and Operating ... - PCB
the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Technical - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Endevco Piezoresistive pressure transducer - PCB
Input 2700 ohms typical, 2000 ohms minimum Output 1500 ohms typical, 2200 ohms minimum Isolation 100 megohms minimum at 50 volts; leads to case, leads to shield, shield to case Noise 5 microvolts rms typical, dc to 50 000 Hz; 50 microvolts rms maximum, dc to 50 000 Hz Mechanical. Case material Stainless steel 300 series CRES
Model 683A000000 Indicator / Alarm (for 4-20 mA sensors) Installation ...
the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Interconnect Solution in Automated Test Equipment
solution for the end user, while simultaneously meeting both the above requirements and more When one of the top ATE manufacturers in the world was looking for an interconnect solution for mixed RF and high speed digital signals on their next generation tester platform (Figure 1), they
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
forth a low-cost sensor alternative to the OEM user. The NPP-301 Series produces a voltage output that is linearly proportional to the input pressure. The user can provide NPP Series products with signal conditioning circuitry to amplify the output signal or to maximize OEM value added. The NPP-301 Series
M8183 SERIES - amphenol-aerospace.com
DC Input Normal range: 220-350VDC DC Output: Voltage range: 5V to 50V Output power: Up to 1000W Output current: Up to 42 Isolation: Input to Output: 500VDC Input to Case: 500VDC Output to Case: 100VDC Line/Load regulation: Less than 1% (Low line to high line, no load to full load, –55°C to +85°C). Efficiency: 90% typical (full load, nomi-
AUTOMATE Type A - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
TB MH-Sensor 551217 RevE EN - Temposonics®
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
MachineryMate 800-IS operating guide - Wilcoxon Sensing Technologies
The MAC800-IS contains no user serviceable parts. In the unlikely case of malfunction, please return the complete unit to Wilcoxon Sensing Technologies for repair. N.B. removal of any of the case screws (other than those securing the battery compartment cover) will invalidate the unit’s intrinsic safety certification. 2.0 Operation
Model 102B11 Cryogenic ICP pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 ...
the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table