Search Results for uses of non-magnetic materials
以太网交换机和媒体转换器 | Amphenol Socapex
Amphenol Socapex 提供具有最高性能的耐用军用以太网交换机。Amphenol Socapex MIL-STD 交换机专为军事和恶劣环境应用而设计,支持符合 MIL-STD-461 标准的传导和辐射电磁干扰 (EMI)。它们还符合 MIL-STD-704 和 MIL-STD-1275 的浪涌和尖峰保护标准。每台以太网 MIL-STD 交换机都经过加固和硬化处理,以提高入侵、撞击 ...
Model 200B05 Impact ICP® quartz force sensor, 5k lb comp., 1 mV/lb ...
is used in a manner not specified by this manual. Discontinue use and contact our 24-Hour Sensorline if: Assistance is needed to safely operate equipment Damage is visible or suspected Equipment fails or malfunctions For complete equipment ratings, refer to the enclosed specification sheet for your product.
箱入りハーネス|Amphenol Socapex
オファー ボックス内の光ファイバー相互接続ソリューション. Amphenol Socapexは、ボックス内の光ファイバー相互接続ソリューションを提供する最良のパートナーです。 ケーブルアセンブリの光学的および機械的要件が指定されると、当社のアプリケーションエンジニアは 「エンドツーエンド」の ...
ATS06-34SB2 34 Position Plug, Socket, Contact Size 20, Doub
Housing Material: Thermoplastic; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Color: Black; Shape: Rectangular; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C;
PSAS5F2130051TR | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
EU RoHS II Declaration - amphenol-aerospace.com
Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Commercial Rugged Harsh I/O Connectors and Cable Assemblies - Amphenol CS
Variety of Standard Connector Interfaces: Amphenol’s Rugged connectors are available in a range of standard interfaces including RJ45, D-Sub, HDMI, and USB Types A, B and C, all of which will mate to the corresponding standard non-Ruggedized connectors and cable assemblies, which is a huge convenience factor in many applications. The USB Type ...
31-212-1005 | Amphenol Global Search | Amphenol
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-1005 - Amphenol RF RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Model Number CABLE CONNECTOR Revision NR ECN #: EJ - PCB
for standard model except where noted below. More than one option maybe used.) Entered: SW Engineer: JJB Spec Number: Date: 11/21/2005 Date: 11/22/2005 32207 3425 Walden Avenue Depew, NY 14043 UNITED STATES Phone: 800-828-8840 Fax: 716-684-0987 E-mail: info@pcb.com Web site: www.pcb.com
Yagi Antennas 7041385-CM2 - amphenolprocom.com
Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 750 x 600 x 480 mm / 29.5 x 23.6 x 18.9 in. Wind Load: 129 N (160 km/h) Weight: Approx. 4.4 kg / 9.7 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant:
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
APXVLLLL15B2 43-C-I20 - amphenol-antennas.com
Radome Material --- Fiberglass Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 1730 x 595 x 295 (68.1 x 23.4 x 11.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F)
backshell | Amphenol Global Search | Amphenol
+ backshell JD38999 /EN3645 / CTV connector = Customized KIT Please consult us Series ABS2216 A 11 W Type of backshell A: Straight backshell B: 45° backshell C: 90° backshell Size of backshell (same as connector size) 9 - 11 - 13 - 15 - 17 - 19 - 21 - 23 - 25 EMI protection W: EMI shielding backshell (200 mm metallic braid) P: Non-EMI ...
Solutions for the Railway & Railcar Maintenance
durability designed for use in a number of industry-specific applications. $14,693 Material Cost & Labor Savings 71 Hours Downtime Saved Results from 28 Month Time Period Area: Operations & Maintenance • Bucket Wheel Wiring • Cable Carrier & Festoon Systems • Cable Reels/Cord Reels • Cranes • Motor Operated & Emergency Isolation Valves
MS10A23F-63 3.6mm Socket Contact, Gold Plated, Machined. Wi
MS10A23F-63 3.6mm Socket Contact, Gold Plated, Machined. Wire range 4-6mm²
B B3 - Amphenol Sine
material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Amphenol Assembletech
Z-Link 1C 56Pin Receptacle: Product Description: Z-Link 1C 56Pin Straight Receptacle Cable Assembly Series: Gen-Z Cable Length: 1.0 meters Signal Wire Size: 30AWG
Amphenol FCI bus-20-061
Standard tail lengths include 2.73mm (for use with a 1.6mm nominal thickness PCB) and 3.53mm (for use with a 2.4mm nominal thickness PCB) Terminals may be selectively loaded. Available accessories which are end-to-end stackable include guide, keying, DIN power, and Din coax.