Search Results for uses of non-magnetic materials
2013-07-26 Amphenol Annual Fire Drill_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
PT1907 Pressure Sensor Die | NovaSensor - amphenol-sensors.com
The PT1907 product family is based on the P1905 pressure sensor die used in various automotive applications. Similar to the P1905 die, the PT1907 die has outstanding overload capability and excellent long-term stability made possible by the NovaSensor SenStable® process. The integrated on-chip temperature sensor allows for high accuracy ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Model 301A11-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Navigating RF Filters: A Comprehensive Approach to Design and Materials
Designing custom RF filters requires meticulous attention to every design and material detail – and that necessitates an up-to-date, methodical system. The stakes are high. Success – or failure – in navigating the trade-offs among size, cost, and power handling can make or break a project.
CoolPower HD Vertical Cable-to-Board | Power Solutions | Amphenol
Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure; Multiple wire termination options including 6AWG and 8AWG; Flexible cable termination options to optimize cable routing in space constrained applications; Optimized low profile ...
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
AT6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
Handbook LCON – Programmable Converters - Lutze
as the publisher makes explicit concessions. Non-compliance may lead to prosecution under criminal law. 1.3 Warranty and Liability We have verified the contents of this manual regarding to the conformity of the described hardware and software. Nevertheless divergence may be possible and we give no guarantee for the complete agreement.
2012-05-05 Xiamen Amphenol AST outward development training
On May 5th,2012, Xiamen Amphenol AST hold the outward development training, all of the salaried and clerk took part in it .The training is based on minimum physical agility risk ,maximum spiritual exceeding.And the purpose of this training is developing trainee’s proficiency,arousing teamwork and enhancing team’s cohesion.
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
AHDP04-24-21PN-SRA Size 24 receptacle, 21 positions, pin, s - Amphenol Sine
Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber
Mini Terminal Antenna 1/4-wave - PCTEL
A light weight terminal antenna developed for applications using the frequency band 2.4 GHz, such as, WLAN (WiFi), ZigBee and Bluetooth. Model Numbers:
Receptacle, Front Panel-Mount | aldenproducts.com
Subscribe to Receptacle, Front Panel-Mount ©2024 Amphenol Alden Products | Medical Connector Solutions. Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000 | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
18.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.4mm straight male ( sf1611-60001 )
24" Extension Tube, White Aluminum - gemeco.com
24" Extension Tube, White Aluminum. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
よくあるご質問|アンフェノール ソカペックス
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Amphenol’s Advanced Interconnect Solutions for Medical Wearable Devices
This right-angle non-ZIF FPC connector features an auto-lock mechanism and surface mount termination. With its compact design and low height of 0.5mm, it offers a space-saving solution for wearable facilities. ... These user-friendly card sockets are widely used in portable devices, including medical wearables that require memory card storage ...
ORDERING OPTIONS 6177108NG 6177108G ACCESS PORT DESCRIPTION (CONNECTORS ...
Radome Material, Colour UPVC Connector Type (4x) 7/16-DIN Female Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 km/h Frontal 415 N (93.3 lbf) Rear 125 N (28.1 lbf) Lateral 460 N (103.4 lbf) MOUNTING KIT OPTIONS POLE DIAMETER MECHANICAL TILT RANGE All mounting bracket kits are ordered separately unless otherwise indicated.