Search Results for uses of non-magnetic materials
SMPM Connectors - Amphenol RF
Body Material. Beryllium Copper 8 items; Brass 25 items; Stainless Steel 2 items; Body Finish. Gold 32 items; Nickel 1 item; Passivated 2 items; Less. Contact Material. Beryllium Copper 24 items; ... Non Magnetic. No 33 items; Yes 2 items; Ports. 1 (Single Port) 33 items; Detent Type. Full Detent 18 items; Smooth Bore 10 items; Compare Products ...
Product Data Sheet - Temposonics
Magnetic field from position magnet Interaction of magnetic fields causes waveguide to generate a strain pulse Magnetic field encompasses ... (non-ferrous material) Open-ring magnet Beginning of stroke ‘Null’ Position Stroke length 66 mm (2.6 in.) Mounting foot, moveable (part no.: 400802) 28 mm (1.1 in.) 28 mm
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Non-Reflective EU RoHS/ELV Compliant* Non-Magnetic Available in Composite De-icing Fluid** *Meets EU RoHS/ELV maximum concentration values (MCV) of 1000 ppm (0.1% w/w) or (0.01% w/w) per homogenous material. ** Potassium Formate/Acetate based de-icing fluids.
UG-175/U UHF Reducing Adapter RG-58 | 083-185 - Amphenol RF
Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 ... Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65 ...
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG ... - Amphenol RF
Alias: M39012/26-0503: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
High Power Connector Series - amphenol.co.jp
Non-Magnetic Yes Termination Style Crimp, Lug, Bus-bar Coupling Method Anti-vibration Tri-start thread Mating Force As Per MIL-DTL-38999L Table IV Backshell Options Straight, Right Angle or Locking Ring only Panel Cutouts As per MIL-DTL-38999L for rear mounting receptacles only Example: WPTV – 06 ZN 25 – 1000 – 6 P N B
Level Plus - Temposonics
• Material of Construction: 316L stainless steel or Hastelloy® C-276 • Process Connection: Flange (a selection of sizes and ratings) or 3/4 in. NPT adjustable fitting ... Non-linearity: 0.035 % F.S. (Independent best straight line) or 1/32 in. (0.794 mm)* ... Where the magnetic fields from the waveguide and float intersect, a rota-tional ...
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Product Data Sheet - Temposonics
Temposonics linear-position sensors use the time-based magneto- strictive position sensing principle developed by MTS. Within the sensing element, a sonic-strain pulse is induced in a specially designed magnetostrictive waveguide by the momentary interaction of two magnetic fields. One field comes from a moveable permanent magnet
Data Sheet E-Series EP2 Analog - Temposonics
I 2 I Temposonics® E-Series EP2 Analog Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Plastic granulate for injection molding or extrusion 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter
Sensors | Products - Amphenol
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.
MF120 accelerometer magnetic mounting base - Wilcoxon Sensing Technologies
Flat accelerometer magnetic mounting base for use on flat surfaces, 120 lb force, 1/4-28 tapped hole, non-isolated, 1.5" diameter. Magnetic bases are a quick and convenient option for walkaround applications, and are often used on large machinery. They can be quickly attached and removed on both flat and curved surfaces. All Wilcoxon magnets ...
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
Operation Manual E-Series CANopen - Temposonics
EH rod-style sensor with housing material 1.4305 (AISI 303) and rod material 1.4306 (AISI 304L) M Threaded fl ange M18×1.5-6g, Ø 10 mm rod S Threaded fl ange ¾"- 16 UNF -3A, Ø 10 mm rod EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Threaded fl ange ¾"-16 UNF -3A, Ø 10 mm rod
Data Sheet E-Series EP/EL Analog - temposonics.com
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Temposonics
cation, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide. This creates a mo-mentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the ul-
Miniature Rugged Connector Series - amphenolpcd.com
Non-magnetic Yes Environmental Operating Temperature Range -55°C to +125°C Temperature Endurance 250 hours +125°C Sealing (mated and unmated) IP68, 1 hour at 2 metres* ... material and finished in the latest RoHS compliant, Cadmium Free, Black Zinc Nickel plating finish. Typical weight savings are as much as 50% compared to standard Terrapin