Search Results for uss alabama submarine
Lockheed Martin Secures Contract for ATACMS Missile Production
An ATACMS missile is launched from an M270 Multiple Launch Rocket System (M270 MLRS). July 10, 2024 . Lockheed Martin recently secured a potential $227 million contract from the U.S. Department of Defense for the production of Army Tactical Missile System (ATACMS) missiles for international buyers.
BMA Male PCB Thru-Hole Connector 1785-6001 - SV Microwave
The BMA Male PCB Thru-Hole Connector 1785-6001 from SV engineers. Look over the product features and benefits and get yours now!
LMD and LMS | Rectangular Connectors - Products | Amphenol Aerospace
LMD’s module options provide a mix of both active and passive devices within one connector. LMD Standard components are molded of a U/L rated 94VO flame retardant, light-weight thermoplastic material.
SMP Female Snap-In Connector for .047 Cable - SV Microwave
SV engineers designed the SMP Female Snap-In Connector for .047 Cable 1221-6001. Access the design resources CAD Model and Datasheet now!
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Edwards Air Force Base receives first eVTOL aircraft
A Joby Aviation electric vertical take-off and landing (eVTOL) aircraft is parked following a ground test at Edwards Air Force Base, California, on Sept. 20.
SMA Male to SMP Male Adapter, FD SF1129-6153 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Hermetic- air leakage tested to 1x10-7 cc/sec helium; EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
SMPS Female to 2.4mm Male Adapter SF1116-6025 - SV Microwave
Discover the SMPS Female to 2.4mm Male Adapter SF1116-6025 from Amphenol SV Microwave. Meet the product's detailed technical data here!
New Boeing pylon to enable B-1B hypersonics testing
A new external pylon for the B-1 Lancer bomber is intended to enable the aircraft to be used for hypersonic missile testing.
SMA Female PCB Edge Launch Connector, 2 Hole, Torque Resistant
Attribute name Attribute value; RF Series SMA : Gender Jack (Female)
SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
1.85mm Female PCB Edge Launch Connector, 4 Legs - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55-3009 product with great specifications. Check it out now!
SMA Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF2921-61356, explore this one here!
SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 | SV Microwave
SV Microwave proudly presents the SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 with high performing capacity. Explore the product specifications!
NASA Awards Lockheed Martin Contract for Next-Generation NOAA Satellite
June 24, 2024 . NASA has awarded Lockheed Martin a contract to develop the National Oceanic and Atmospheric Administration's (NOAA) next-generation weather satellite constellation.
untitled [www.pcb.com]
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 29 0000000016 00000 n 0000001070 00000 n 0000001147 00000 n 0000001325 00000 n 0000001528 00000 n 0000002101 00000 n 0000002510 00000 n 0000002665 00000 n 0000002700 00000 n 0000002745 00000 n 0000003380 00000 n 0000004008 00000 n 0000004623 00000 n 0000004783 00000 n 0000005150 00000 n 0000005784 00000 n 0000006408 00000 n 0000006897 00000 n ...