Search Results for uss alabama submarine
BMA Male PCB Thru-Hole Connector 1785-6001 - SV Microwave
The BMA Male PCB Thru-Hole Connector 1785-6001 from SV engineers. Look over the product features and benefits and get yours now!
SMPM Male PCB QB Surface Mount Connector, R/A - SV Microwave
SV Microwave presents the SMPM Male PCB QB Surface Mount Connector, R/A 3211-60112. Access the design resources now and place your order today!
28 Channel Ethernet Switch (24X 10/100/1000Base-T + 4X 100/1000Base-FX ...
Amphenol's RESMLAC-28MG is a MIL-STD fully managed, military-grade network switch, offering 12 triple-speed (10/100/1000) ports + 4 options x 10G fiber ports.
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
SMPM VITA 67.3 10 Port Plug-In Module C - SV Microwave
SV Microwave's higher-ranking SMPM VITA 67.3 10 Port Plug-In Module C is now in stock. Explore the specs and place your order with the distribution.
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
The SMA Female PCB Edge Launch Connector, 4 Legs 2921-61493 was designed and manufactured by SV engineers. Check out the stock details.
SMA Female Flange Mount Connector, 2 Hole (Solder Pot)
SV engineers designed and manufactured the SMA Female Flange Mount Connector, 2 Hole (Solder Pot) SF2950-6062. Explore the product and place your order!
R-VPX Evolution 2.0 VITA 46.30 Connectors - Space
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
VITA 66.1 and 66.4 - Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
Your Solution For Power and Deployment in an Emergency - TPC Wire
The Pearl Harbor Naval Shipyard (PHNSY) is a United States Navy shipyard located in Pearl Harbor, Hawaii and serves as a regional maintenance center for the Navy’s surface ships and submarines homeported in Hawaii. The PHNSY provides fly-away support for operations throughout the region, ship technical assessments, calibration, a dive locker ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Provide superior sealing of 1x10-8 cc/sec helium, 100% tested prior to shipping; Low profile shells for minimum box protrusion; Less than half the weight and size of similar MIL-DTL-38999
SpaceVPX VITA 78 Connector - Markets | Amphenol Aerospace
VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space-based electronic systems. Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration.
SMA Male to SMA Male 6" Cable Assembly for .047 SuperFlex Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Male Termination 8018-6005 - SV Microwave
SV Microwave designed the SMA Male Termination 8018-6005 for various electrical, mechanical and environmental performance. Explore now!
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SV engineers designed a 2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole 1621-60075 with higher ranking features and specifications.
FAA proposes pilot rules and operational guidelines for eVTOL aircraft
[STOCK IMAGE] JUNE 14, 2023 . The Federal Aviation Administration (FAA) has published a comprehensive set of rules and guidelines regarding electric vertical take-off and landing (eVTOL) aircraft including pilot training and certification, operational requirements, and more.
Ruggedized SATA Connector | Mother Board / Daughter Board | Products ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...