Search Results for ussd codes ghana mtn
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
6U VPX 25G 144-Channel Rugged Ethernet Switch
Amphenol newest development 6U 144 channel 25Gbps VPX conduction and air-cooled Ethernet Switch is configurable for system connectivity, speeds, port types, and interoperation of various media converters and connectors for system interfacing.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics NTC Type CR1 - amphenol-sensors.com
• For CR1 Coating add Suffix C to Code See Table on page 4 for standard resistance values Bandolier Schematic Typical Dimensions (mm) Products with 2.54mm Lead Spacing Normal Feeding Direction 0.5 min 1 max 3 max 29.5mm max 2.54 nom dia 0.4 ± 0.02 7 max 3 max Bandolier, or Bulk 45max ...
Mechanical Power Relays MPR - el-cab.com.pl
1050 V / 1 min to ISO 16750-2, Code F Insulation resistance > 100 MΩ (initially)to ISO 16750-2, Code F Temperature range -40…+85 °C Degree of protection housing IP 6K9K to ISO 20563 terminal area IP00 to ISO 20653 Vibration 57,9 m/s2 to ISO 16750-3 Kap. 4.1.2.7 Shock 500 m/s2: ON position 300 m/s2: OFF position to ISO 16750-3 Kap. 4.2.2
Thermometrics Surface Mount Devices - amphenol-sensors.com
for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 NHQ252B410T5 2500 4100 NHQ302B410T5 3000 4100 NHQ472B355T5 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ABS Coaxial Cable Product Type: TX10540MS / 109 MESS
products are properly installed and used in accordance with all applicable codes and regulations. Amphenol Broadband Solutions 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com Electrical Specifications Impedance, Ω 75 ± 2
MIL-DTL-26482 Series II Connectors | MIL-DTL-83723 (Pyle) | MIL-DTL ...
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
Ethernet Military Switch RESMLAC-8MG-CAPS-POE - Ethernet-switch ...
Amphenol Socapex MIL-STD-461 Ethernet Military Switch RESMLAC-8MG-CAPS-POE er en fullt MIL-STD-kompatibel administrert militær Ethernet-svitsj som gir strøm over Ethernet. Med åtte Gigabit-porter og IEEE 802.3af Type 1, 802.3at Type 2 og 802.3bt Type 3-samsvar, kan svitsjen levere opptil 60 W per port. Den oppfyller MIL-STD-461E for EMI, MIL-STD-810F/GM for miljøfaktorer, MIL-STD-1275B og ...
PRODUCT DATA DRAWING - DCN 42535 07/16 STW DATE APPROVED
is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric the information contained in this drawing 2400 centrepark west drive, suite 100
2.4mm Female Bulkhead to 2.4mm Male 6" Cable Assembly for .047 Cable
SV engineers designed and manufactured a 2.4mm Female Bulkhead to 2.4mm Male 6" Cable Assembly for .047 Cable P/N: 7016-0128. Check out the stock details now!
NTC Type B Series - amphenol-sensors.com
Code Letter R vs T Curve 25/125 Ratio Nominal Resistance Range at 77°F (25°C) B05 B07 B10 B14 E 0 5.0 _ _ _ _ A 1 11.8 1 to 1.5 k Ω300 to 680 2 12.5 1.5 to 3.6 k Ω680 to 1.6 k A 3 14 3.6 to 7.5 k Ω1.6 to 3.6 k
μCom USB3.0 - Robuuste Ethernet, USB & Beeldscherm connectoren ...
De Amphenol Socapex mCom USB3.0 is een miniatuur USB3.0 connector met meerdere pinnen, ontworpen voor gebruik in ruwe omgevingen. Het beschikt over een USB 3.0 specificatie met datasnelheden tot 5Gb/s voor high-speed USB en maakt hot plugging mogelijk, wat aansluiten en loskoppelen mogelijk maakt terwijl het systeem draait. Met vier paren die volledig geïsoleerd zijn in de connector, heeft de ...
Part Search Results
D-Sub Series Selection Guide Revision: M024 RevA1 23/05. Simplify the d-sub selection process by comparing product features and market appropriateness
MILVA NGVA USB-snoeren & Jumpers - Amphenol Socapex
Amphenol Socapex biedt MILVA NGVA USB Cordsets en Jumpers, die in de fabriek zijn getest en klaar zijn voor installatie volgens de MILVA NVGA standaard. Deze kabelsets zijn voorzien van overmolded ethernet- en USB-kabels die voldoen aan de Generic Vehicle Architecture-standaard van de NAVO. De kabelsets worden geleverd met drie signaalmogelijkheden en drie platingopties: zwart zinknikkel ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FAQ | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
Positronic Joins Open Compute Project as Community Member
Positronic is pleased to announce the Company has joined the Open Compute Project (OCP) as a Community Member. OCP, founded in 2011 by Facebook and other members, is a collaborative community focused on redesigning hardware technology to efficiently support the growing demands on compute infrastructure.