Search Results for ussd codes ghana mtn
Ethernet Switch & Media Converter - Amphenol Socapex
Amphenol Socapex proposes rugged military Ethernet switches with the highest performance. Designed for military and harsh environments applications, Amphenol Socapex MIL-STD Switches support conducted and radiated Electromagnetic Interferences (EMI) per MIL-STD-461.
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design.
Glossary of RF Terms - Amphenol RF
Wideband-Code Division Multiple Access (CDMA). Wetting The ability of liquid solder to attach itself to the surfaces being joined through the formation of intermatallic bonds. Wiping Action The action which occurs when contacts are mated with a sliding action. Wiping has the effect of removing small amounts of contamination from the contact ...
Amphenol CS-USBAB00000-002 Molded USB 2.0 Cable - Type A-B 2m
Buy 2m Amphenol CS-USBAB00000-002 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
2082-604X-dB-DF - Model
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra ...
HIGH VOLTAGE 38999 - アンフェノールジャパン株式会社
Shell Size & Insert Arrg.: 13-54 15-54 15-58 17-58 19-59 21-56 Number of Contacts 4 0 2 2 4 4 4 4 17-59 1 2 1 2 2 Contact Size 16 22D 16 12 16 22D 12 22D 8 22D 4 22D 8
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
BMB Male PCB Edge Launch Connector, FD | SV Microwave
Attribute name Attribute value; Gender Plug (Male) Orientation (Body) Straight
RT001823SKNH03 Square Flange Receptacle, Socket with silico - Amphenol Sine
Receptacle, Square Flange, 23 Position, Female, Shell Size 18, with Silicone Seal, IP69K
Manual Service Disconnect
Specification code 01: M8 thread studs MCMSD M X HVIL code 0: without HVIL 1: with HVIL HVIL available for purchase separately. P01BP00604 (1pc) C310003614S (2pcs) 10 KEY FEATURES A two-stage lever provides an HVIL time delay 1 x integrated internal HVIL Unique cooling structure
3660–03 2W ARD/MRD Channel Unit 600 Ohms - Charles Industries
Figure 4. Typical Repeat Input Manual or No Code Manual Ringdown Application 2.2 Manual Ringdown In the MRD configuration, the No Code or Repeat Input Manual Ringdown mode is used. Referring to Figure 4, when the ringing voltage is applied to the 2W facility at the East End, the 3660–03 passes this ringing signal over
Amphenol CS-USBAA00000-005 Molded USB 2.0 Cable - Type A-A 5m
Buy 5m Amphenol CS-USBAA00000-005 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair ...
Temposonics
GB-S SSI Data Sheet Temposonics® Magnetostrictive Linear Position Sensors – High pressure resistant sensor rod – High operating temperature up to +100 °C (+212 °F)
Amphenol Canada Corp.
ordering code: - xm u s b r a 5 1 1 - x 3. notes: 1. material: • all materials are rohs compliant per eu directive 2011/65/eu and amendments. • outer shell - diecast zinc alloy, nickel plated • contacts - phosphor bronze, plated with 0.76µm (30µ") gold over 1.27µm (50µ") nickel on the mating area with matte tin plating on the tails.
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
7012-1290.PDD - svmicrowave.com
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001358 00000 n 0000001455 00000 n 0000001739 00000 n 0000001865 00000 n 0000003095 00000 n 0000003226 00000 n 0000004253 00000 n 0000005267 00000 n 0000006138 00000 n 0000006964 00000 n 0000007092 00000 n 0000008118 00000 n 0000009200 00000 n 0000010209 00000 n 0000010278 00000 n 0000010358 00000 n 0000034627 00000 n ...
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
Model 034M51 4-conductor, shielded, FEP cable, 40-ft, 4-socket plug to ...
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets j] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
SMPM Female Non-Magnetic Connector for .047 Cable
SV Microwave has released the SMPM Female Non-Magnetic Connector for .047 Cable 3221-40131. Access the app note to get detailed specifications!
SV Microwave, Inc.
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: semi-rigid cable to sma solder-on connector proprietary assembly instructions the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited.