Search Results for ut-5 情報処理装置
Kaye ValProbe RT (RF temps réel)
7.6 in x 5.2 in x 2.2 in 190mm x 130 mm x 55 mm: Logger Dimensions Hight: 1,9'' / Diameter 1,4'' 48mm / 36mm: Logger Material: Stainless Steel 316L and Peek Battery: Field replaceable - 3.6V Lithium: Sampling Rate: Starting at 1 sec: Data Storage: 100.000 Samples retained in non-volatile memory: Real-Time Clock Accuracy < 15sec/day
CONEC connectors by CONEC
CONEC connectors: Technology in connectors - Designed to perform. Branches and Applications in which CONEC connectors are used:
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœì½[ mÙU&(2m§}l 'Æ Û˜ Üv d°æ\óÚ7º‘J-¡~)2ßp=Qª’JqJ‚~àï÷øÆ}íØq2MR U Ê ßY×¹Æ ÷Ëß= ÏÇ: ...
4C6U6VX065X12F0C4c5 Archives - Amphenol Antenna Solutions
4C6U6VX065X12F0C4c5 Archives - Amphenol Antenna Solutions
Model TLD356B18 | PCB Piezotronics
Model TLD356B18:Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn., TEDS
ar10 builds | Amphenol Global Search | Amphenol
Model 352C67:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-ft attached cable with (EB) 10-32 connector.
Vibration Transmitters | PCB Piezotronics
Vibration monitoring of plant and process machinery can provide crucial data that will lead to increased productivity and profitability. When vibration levels are monitored, excessive wear and potential failure can be recognized.
Telecom Manufacturing Company - Charles Industries
Charles’ guiding objectives are Customer Satisfaction and Continuous Improvement (CSCI) in the development, design, manufacture and support of our innovative enclosed solutions.As the foundation of our management system, CSCI ensures that quality touches every department and employee of Charles.
Model J356A03/NC | PCB Piezotronics
5: Lead Time for 1-5 is 5 Wks. Lead Time for 6-10 is 6 Wks. Lead Time for 11-20 is 10 Wks. Lead Time for 11-20 is 10 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, ground isolated no extension cable provided.
Divisions of PCB | PCB Piezotronics
Provo, UT, USA sales@larsondavis.com www.larsondavis.com. Toll-free: 888-258-3222 Outside the US: +1 716-684-0001 Fax: +1 716-926-8215 . Other PCB ...
Login - SV Microwave
Login to our site here for an improved experience and faster checkout
Kaye LTR-200 - Hibrit Sıcaklık Kalibratörü
Kaye LTR-200, termal doğrulama için kapasite ve esneklik ihtiyaçlarını karşılamak üzere özel olarak tasarlanmış çok amaçlı bir Sıcaklık Kalibratörüdür. Bu temel Sıcaklık Kalibratörü, 24 termokupl kapasitesine kadar Sıcaklık Kalibrasyonu gerçekleştirme yeteneğini kullanır. Hibrit teknolojisi sayesinde LTR-200 Sıcaklık Kalibratörü, doğrulama Sıcaklık Sens
DISCONTINUED - Amphenol Antenna Solutions
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2690 mm ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). Manual Electrical Tilt (MET)
Model EX649A71 | PCB Piezotronics
Intrinsically-safe Reciprocating Machinery Protector, 4-20 mA output, top exit, terminal block with conduit elbow. Provides early warning of faults and mechanical looseness in reciprocating compressors, eliminates false trips, outputs exclusive Reciprocating Fault Index (RFI), trends peak acceleration before alarm event occurs, hermetically sealed, 4-20 mA loop powered, field programmable with ...
DST810 Smart™ Multisensor with Gen2 Paddlewheel - Airmar
Features. New Low Speed Paddlewheel- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed ...
Model 080A30 | PCB Piezotronics
Model 080A30:High-strength, rare earth magnetic base, 0.375" hex, 2.5 lbf , 5-40 tapped hole
M9203 Series | Products - Amphenol Aerospace
• Up to 5 (five) identical M9203 unis can be connected in parallel (current • share) and provide up to 16KW of regulated and protected power. • Less than 1/5th of the Human Body Leakage limits of MIL-STD-1399-• 300B, allowing safe parallel connection of up to five M9203 units.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003523 00000 n 0000004807 00000 n 0000006022 00000 n 0000007463 00000 n 0000007595 00000 n 0000008868 00000 n 0000008995 00000 n 0000010219 00000 n 0000011539 00000 n 0000012658 00000 n 0000012727 ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Password Recovery - SV Microwave
Please enter your email address below. You will receive a link to reset your password.