Search Results for v bradband
UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm
RF Connector SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm
Datenblatt ER Start / Stop - Temposonics
Restwelligkeit ≤ 0,28 V pp Stromaufnahme 50…100 mA Spannungsfestigkeit 500 VDC (0 V gegen Gehäuse) Verpolungsschutz Bis −30 VDC Überspannungsschutz Bis 36 VDC 1/ DIe IP-Schutzart ist nicht Bestandteil der UL-Zulassung. 2/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können.
date | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112659
RF Connector BNC Right Angle PCB Jack Through Hole 50 Ohm
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key ...
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key Code (39.37 Inches)
SMC PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector SMC PCB Through Hole Straight Jack Bulkhead 50 Ohm
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
HD-BNC to BNC Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of HD-BNC to BNC Cable Assemblies designed for radio frequency applications. HD-BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
4U6VT360X06Fxys5 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: SMC6121A1-005-3GT30G-75: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
BNC Straight Crimp Jack Belden 1695A 75 Ohm | 112966 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
TNC Jack 4-Hole Flange 50 Ohm | 122492 - Amphenol RF
RF Connector TNC Jack 4-Hole Flange 50 Ohm
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
F-Type Straight Crimp Plug Belden 1695A 75 Ohm | 222171 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248