Search Results for van stone sheet metal flange
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 1.54 in (39 mm) Cable Type:
N-Type Plug to QMA Jack Adapter 50 Ohm Straight | AD-NPQMAJ-1 - Amphenol RF
QMA Adapter Product Series Data Sheet (Size: 291 kb) AD-NPQMAJ-1 Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Plug to QMA Jack: Adapter Type: In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish:
B B2 - Amphenol Sine
sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer ...
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
Marine Antennas CXL 5700-3 - amphenolprocom.com
All metal parts in the antenna are DC-grounded to reduce the noise caused by atmospherical discharge. Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 5700-3 is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical;
Model 351B12
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 169 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 171 0 obj > endobj 161 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
Sale - Terms & Conditions
Request Information; en en de
Connectors | Products - Amphenol
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior ...
Model 261B02 Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb ... - PCB
specification sheet provides specific power . requirements. Required supply voltage is normally 20 to . 30 VDC, while the constant current required ranges . from 2 to 20 mA. PCB standard battery-powered signal conditioners are . factory set at 2 mA and may be used to adequately drive ...
Splice Closure Selection Guide
%PDF-1.3 %Äåòåë§ó ÐÄÆ 4 0 obj /Length 5 0 R /Filter /FlateDecode >> stream x WÍrÜ6 ¾ë) §m´I–æ?©cÓöОêÉÎäPç ªv Ì®íØÉCõ-û % ¹Ý ...
DWG NO - Amphenol Sine
sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
CHARGE OUTPUT ACCELEROMETER Revision: N - PCB
Model Number 357B14 CHARGE OUTPUT ACCELEROMETER Revision: N ECN #: 46956 Performance ENGLISH SI Sensitivity(± 10 %) 3 pC/g 0.31 pC/(m/s²) Measurement Range ± 2300 g pk ± 22,600 m/s² pk
Yagi Antennas 7031075 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
B A2 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
UNLESS OTHERWISE SPECIFIED Amphenol
sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner. linear x.xx ± x.x ± x ± break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: x.x' ± material: x.x'x " ± dimensions in
C-Series M1 Housing - Temposonics
GB-Series with threaded flange GB-Series with pressure-fit flange E-Series Position Sensors Toggle Sub Menu. E-Series EH E-Series EP/EL E-Series EP2 E-Series ER E-Series ET E-Series EE T-Series Position Sensors Toggle Sub Menu. T-Series TH G-Series Position Sensors Toggle Sub Menu. G-Series GH
Amphenol
sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
T 3401 058 - M16 Female right angled cable connector with in
T 3401 058 - M16 Female right angled cable connector with internal strain relief and metal locking ring. 6 contacts, gold plated, 4-6mm cable diameter Contacts included. $0.00. Female Cable Connector. PART NUMBER: T3401058. Datasheet: View / Download. 6. Circular. 40. 7. Metal. SPECIFICATIONS: Contacts: 6;
SCREW RELEASED; ECN11-0819 8/4/11 DJI PERIMETER PIN M1.5 TOOLING PIN AA
scale: 2:1 weight: sheet 2 of 2 revisions rev. description date approved 10x10, 72ld, 0.50mm socket assembly fsk10x1072sn0501 a date dji www.ardentconcepts.com 4 merrill industrial dr, suite 102 hampton, nh 03842 (603) 926-2517 interpret geometric tolerancing per: ansi y14.5m 1982 8/2/11 a released; ecn11-0819 8/4/11 dji x.xx = .005
- Contact Size 12 Options - Amphenol Sine
sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...