Search Results for various recruitment techniques.
English – Page 2 – LID Technologies
In the late 2000’s, TPMS was legally required in certain categories of vehicles in different countries around the world; the European region became part of the agreement in the early 2010’s. However, new updates of the UN R141 regulation has widen its scope, making this regulation applicable for larger types of vehicle categories, such as ...
1900ND01P2A00E - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 50 pin contacts #20 Fitted with socket polarizers With not mounted polarizers, with contacts (version 2)
Sachsenkabel pulse - Home
The BEP can accommodate different numbers of fibers according to your needs. Dimensions: 163x242x46mm plastic, RAL7035 assembled with: 2x adapter LC APC Duplex 1x A-DQ(ZN)2Y 6E9/125µm OS2 SMF28U side A: open side B: 4x LC/APC 8°, Seikoh Giken (remaining fibers remain open), patched in adapters Cable laid as bundle. Kabel. Stecker ...
SIM2B25A100CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 3 modules
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 3 modules
EBY Electro - EB930 Series - 5.00mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - HC1548M Series - 5.08mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
1900ND05S1X00C - Amphenol Air LB
Connector 1900 Socket With grommet sealed 13 socket contacts #12 Without polarizer, without contact
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Shunted module Pin Without peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
Al Taawon for Laboratory & Scientific Supplies Co.
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Shunted module Pin With peripheral 20 contacts #22 [3x4] + [4x2 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
Numerous Advantages with the new flexiFanoutDUO Dividing Element
Different fanout lengths for optimized length compensation can be realized without problems using the flexiFanoutDUO. Even more advantages for data center applications: Large-diameter cables necessitate higher air conditioning efforts, thus, requiring more energy. The thinner cable with flexiFanoutDUO facilitates air conditioning for your ...