Search Results for vehicle testing
LPWAN 8dBi Stick Antenna - PCTEL
A robust LPWAN Antenna with integrated mounting bracket. Optimal for technologies such as LoRa, Sigfox and Wireless M-Bus. Model Numbers: 710497
Model 4106-01A TORQUE SENSOR Installation and Operating Manual - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Repair and Maintenance Returning Equipment Contact Information Safety ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
PCTEL Showcases New 4×4 LTE Multi-Network Antennas at InnoTrans
BERLIN --(BUSINESS WIRE)--Sep. 18, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in P erformance C ritical TEL ecom solutions, will demonstrate its next generation of multi-band, multi-network 4G LTE antennas at InnoTrans 2018. PCTEL’s new Trooper™ II and Coach™ II dual-carrier antenna platforms are
Model 422E01 In-Line Charge Converter Installation and Operating ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model RV641B00 4-20 mA Output Velocity Sensor Installation and ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Product Data Sheet
%PDF-1.4 %âãÏÓ 3212 0 obj > endobj xref 3212 59 0000000016 00000 n 0000002764 00000 n 0000002934 00000 n 0000003582 00000 n 0000003834 00000 n 0000004010 00000 n 0000004822 00000 n 0000005460 00000 n 0000005639 00000 n 0000005754 00000 n 0000005867 00000 n 0000005955 00000 n 0000006658 00000 n 0000007296 00000 n 0000007724 00000 n 0000008854 00000 n 0000009061 00000 n 0000009423 00000 n ...
Model 102B High frequency ICP® pressure sensor, 5000 psi, 1 mV ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model HT356B01/NC Platinum Stock Product Triaxial, lightweight ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 080A208 Accessory for Vibration Division Product ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Technical - Amphenol RF
How do you test for PIM? How can I be sure a PCB connector will perform well when mounted to my printed circuit board? How does Amphenol RF make certain that the VSWR of a connector will meet the specification?
Model 353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model 339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Amphenol Aerospace Operations Initial Certification Date
Intertek Testing Services NA, Inc. dba Intertek 4700 Broadmoor Avenue S.E., Kentwood, MI, USA The assessment was performed in accordance with the requirements of AS9104/1:2012-01. Intertek is accredited under the Aerospace Registrar Management Program and IAQG ICOT scheme. In the issuance of this certificate, Intertek assumes no liability to ...
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com
ProFin Plus Antenna for Mission Critical Radio Networks - AMPHENOL PROCOM
Amphenol Procom is leading the way with communication and connectivity in mobil applications with the launch of the ProFin Plus. Mission Critical Networks require connected vehicles to be highly reliable wireless connections, which can support ultra-fast access to voice, mapping or streaming video as part of a highly intelligent communication system.
Model M102A07 High resolution ICP® pressure sensor, 50 psi, 100 ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
MiCs - SGX Sensortech
Test 5 different MiCs devices Complete Circuit on PCB for each Sensor 7 to 20 V Input Supply Voltage Overview While the MiCs SMD parts are difficult to test and require a 5 V power supply for correct operation, the Quick Start Demo board allows the user to be testing the SGX SMD metal oxide gas sensors within minutes after opening the box.
Model 66102ANZ2 ICP® Low-Profile TO-5 Accelerometer Installation ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
LPWAN 5dBi Stick Antenna - PCTEL
A robust LPWAN Antenna with integrated mounting bracket. Optimal for technologies such as LoRa, Sigfox and Wireless M-Bus. Model Numbers: 710496