Search Results for verizon customer support number
Model 037A30 | PCB Piezotronics
Model 037A30:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 30-ft, 9-socket plug to (3) 4-socket plugs (AY), for 3713 and 3743F Series
Vibration Reference Source, handheld shaker - Wilcoxon Sensing Technologies
Speed up your sensor commissioning and ensure confidence in the entire measurement chain before beginning expensive tests and calibration. Our handheld shaker is portable and rugged.
5962300(3) - Amphenol Antenna Solutions
5962300(3) - Amphenol Antenna Solutions
Support : Support Desk - support.cascoauto.com
New support ticket . Check ticket status. Knowledge base. General. FAQ 2. Confernce 2 numbers in 1 call. User Access Form. Getting ... Sub-Contract Process. Invnetory . Shipping. View all 6. Tunisia Training 1. TUN:QAD-Customer Scheduling . Intercompany Shipping GER-TUN 1. INTERCOMPANY-SHIPPING. CASCO Forms. CASCO Forms 1. User Access Form. PA ...
20021521-00020T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Signal. Contact us today for more details of Minitek127 ® , part number 20021521-00020T4LF
B322-1B7L1-11240-E100|FloatCombo™ 0.50mm|Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of FloatCombo™ 0.50mm connectors, part number B322-1B7L1-11240-E100
SMB Straight Crimp Jack RG-316DS 50 Ohm | 142190
RF Connector SMB Straight Crimp Jack RG-316DS 50 Ohm. Alias: SMB1121A1-006-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol CS-DSDMDB25MF-015 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 15ft Amphenol CS-DSDMDB25MF-015 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
+44 (0)1827 263250 - amphenol-invotec.com
Dear Customer, Amphenol Invotec Ltd REACH Legislation and compliance The European Regulation on the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) entered into force on 1 June 2007. REACH was implemented to improve the protection of human health and the environment from the risks
A2
PART NUMBER CHART AIPXE-5X650B-E017 PART NUMBER AIPXE-5X650A-E017 WITHOUT VENT HOLES VENT HOLE WITH VENT HOLES 3D VIEW 52.9+0.50-1.50 8.0–0.5 SECTION C-C C C POCKET FOR ADHESIVE ... CUSTOMER: NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
493-5010-062 | VHDM | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of VHDM, part number 493-5010-062.
Metal Flange - Amphenol PCDAmphenol PCD
Description: Metal Flange accessories also known as nut plates come in both Mil-standard (M85049/94, /95, /96) and proprietary options. Metal flange prevents loss of hardware inside the box and easy alignment during assembly.
N-Type Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead
Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ... 242183 PDF Customer Drawing (Size: 45 kb) Product Life Cycle. Product Life Cycle ... Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 4 ...
68020-220HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 68020-220HLF.
시리즈 5 - 38999 계열 | Amphenol Socapex
1960년대에 출시된 MIL-DTL-38999 시리즈 커넥터는 컴팩트한 접점과 향상된 인서트 패턴이 특징인 혁신적인 군용 솔루션으로 부상했습니다. 이 혁신은 이미 호평을 받았던 MIL-DTL-5015 커넥터를 능가했습니다. 이후 수십 년 동안 D38999 커넥터는 널리 인정받았을 뿐만 아니라 특히 군사 및 항공 우주 ...
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Support. Back; Contact Us; Local Representatives; Distributors; My Account ... PDF Customer Drawing (Size: 380 kb) C47-20000 (47-2XXXX) PDF Customer Drawing (Size ... Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.068, 0.213, 0.255: Mil Qualified: Not Mil Qualified: You May also be Interested in ...
RF Antenna Chip PCB Surface Mount Single Band 2W 50 Ohm
RF Antenna Chip PCB Surface Mount Single Band 2W 50 Ohm
Model 523R10 3-coax, 34 awg (7/42), twisted bundle, low noise ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Active Contacts | Products - Amphenol Aerospace
Quadraxial contacts with embedded electronics for fiber optic conversion, boosting, transforming, and other functions.
Model 130D21 - pcb.com
%PDF-1.4 %âãÏÓ 5 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/CropBox[0 0 612.0 792.0]/Parent 11 0 R/Type/Page>> endobj 50 0 obj[51 0 R 52 0 R] endobj 51 0 ...