Search Results for verizon customer support number
5918300P - Amphenol Antenna Solutions
4-Port, Panel, 65°, (2x) 698-960 MHz, 1920 mm
10106121-7000A01LF | PwrBlade+™ | Amphenol
Amphenol is one of the leading manufacturers of Power connectors. Contact us today for more details of PwrBlade+™, part number 10106121-7000A01LF.
Temper-Grip | Power Products | 38999 Plus | Circular Connectors ...
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
10124021-001LF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10124021-001LF.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-646234-630S YES KIT, BACKSHELL, RECTANGULAR 6(c)
10123358-101LF | AirMax VS2® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AirMax VS2 ® , part number 10123358-101LF.
77313-124-10LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 77313-124-10LF.
471-2045-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 471-2045-100
BNC Straight Clamp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight Clamp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
SIZE TYPE B C- - Amphenol Sine
part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, ... dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x recept., size 24, 23-pin, normal seal,sra,duramate ahdp series b ahdp04-24-23pn-sra a2 11 ian.xiao 11aug20 orion ...
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key ...
095FJZFJZSG-XXX PDF Customer Drawing (Size: 317 kb) Product Life Cycle. Product Life Cycle; ... Cable Assembly Type: in-Series: Cable Length: 196.85 in (5000 mm) Cable Type: RG-58: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM ... Support. Contact Us; Local Representative ...
Level Plus - Temposonics
3.1 Model Number Generation 6 3.2 C4 Model Number Guide 7 ... Sensor wells permit the C4 transmitter to be easily removed and/or replaced while that tank is in service and the tank connection/seal remains intact. NOTE - Upgrade: ... Customer Defined Order Length Range: 1 to 25 ft. (305 to 7620 mm) 8.0 in. (203.2 mm) 3.0 in. (76.2 mm)
3G SDI Standalone Fiber Optic Media Converters
Amphenol’s 3G SDI Standalone Converter is a Rugged multi-channel fiber to copper fiber optic media converter. This standalone media converter has 3 channels and converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors.
Amphenol Network Solutions > BRACKETS WITH SNAPS
This part is no longer available. Please contact your Inside Sales Representative at 509-926-6000
Voltarius High Power Interconnect - Amphenol Aerospace
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ... 031-5637 PDF Customer Drawing (Size: 129 kb) 031-5637 IGS 3D Model (Size: 4612 kb ... Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 1 ...
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature circular connectors are very light; and their fast, sure-mate bayonet coupling makes them the perfect choice for light-duty applications that require frequent disconnect.
Model 053BR040BZ | PCB Piezotronics
Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... SensorLineSM is a service mark of PCB Piezotronics, Inc. ...
Create a Help Ticket - amphenol-ns.com
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Model EXC010 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840