Search Results for verizon customer support number
L177TWB5W5SEP3V4RRM6 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L177TWB5W5SEP3V4RRM6
c902-9353-1 | Amphenol Global Search | Amphenol
The 97 Series boasts six different shell styles and an impressive array of 128 contact arrangements, accommodating from 1 to 52 circuits. This makes it one of the most adaptable connectors available, with one of the widest selections of insert patterns in the industry.
connex | Amphenol Global Search | Amphenol
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Speci˚cations subject to change. For complete speci˚cations and availability, ask your TPC Sales Representative or call 800-521-7935.
RJE4A1882403 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE4A1882403
CTR-80 Ultra Low Temperature Bath - kayeinstruments.com
Temperature Range-80°C to 30°C (100°C) Temperature Stability. ±0.006°C at -80°C (halocarbon) Typical Heat-Up Time-80°C to 25°C: 60 min. Typical Cool-Down Time
Centaur - Solder Tail | High Density - Amphenol Aerospace
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9040 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 901-10622 and 095-902-427-012
MDT420B01001 | PCIE M.2 | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part numberMDT420B01001
10108888-R10253SLF | PwrLoPro® | Amphenol
Contact us today for more details of PWRLOPRO®, part number 10108888-R10253SLF. 10108888-R10253SLF | PwrLoPro® | Amphenol Amphenol is one of the leading manufacturers of PWRLOPRO®.
Amphenol MP-6ARJ45SNNW-025 CAT6A FTP Shielded Patch Cable (650-MHz ...
Buy 25ft Amphenol MP-6ARJ45SNNW-025 Cables Direct from the Factory at Cables on Demand. Amphenol White Category-6A (CAT6A) FTP Shielded Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil-Screened Twisted Pair ...
index | Amphenol Global Search | Amphenol
oe Ryder OfΩce: +1 (607) 563-5001 • Email: ryderamphenol-aao.com amphenol-aerospace.com amenolmaoom 1. Connector Type 2. Shell Style 3. Service Class 4.
UG-657/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ... 031-102 PDF Customer Drawing (Size: 366 kb) 031-102 STP 3D Model (Size: 2202 kb ... Silver: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Extended Dielectric Length: 0. ...
Model M080A132 Curved Surface Magnet Installation and Operating ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
SMPS VITA 67.3 19 Port Backplane Module Developer Kit
The SMPS VITA 67.3 19 Port Backplane Module Developer Kit from SV Microwave is ideal for prototyping and testing. Check out the specifications.
BNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 112512
112512 PDF Customer Drawing (Size: 895 kb) 112512 STP 3D Model (Size: 272 kb ) Product Life Cycle. Product Life Cycle; ... Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: Delrin: ... Support. Contact Us; Local Representative Locator; Authorized ...
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 ... - Amphenol RF
Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ... 095-850-293-XXX PDF Customer Drawing (Size: 402 kb) Ruggedized BNC & TNC Cable Assemblies ... Armor Option: With Armor: Cable Assembly Type: in-Series: Cable Length: 180.00 in (4572 mm) Cable Type: RG-58: Connector 1 Part Number: 031-6924: Connector 2 ...
F-Type Straight Crimp Plug Belden 1695A 75 Ohm | 222171 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248
circulaire connecter 7 pin | Amphenol Global Search | Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 ...
86552096LF | D-SUB ACCESSORIES | Amphenol
D-SUB ACCESSORIESD-SUB ACCESSORIES86552096LF. The information below is for reference only. For more technical details, refer to product specification and application specification.
Amphenol TCS de Mexico
Annex to Certificate Number: 19.8155 Scope of Registration: High Tech Backplane Assembly, Connectors and Cables ... Purchasing, Customer Service, Shipping, Receiving, Inspection, Maintenance Amphenol TCS de Mexico Parque Industrial, El Dorado # 65 Colorado 2 Parque El Dorado Baja California 21383 Mexico File No.: 19.8155 Production and ...