Search Results for versico one edge fascia color chart
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Material Cost Colors Properties Temp Index Notes Mylar Low Clear White UL 94V-2 Coating 105°C External Insulation Abrasion Resistant Nomex Medium Off White ... UL 94V-0 150°C Edge Protection Powder Coating Low Many UL 94V-0 125°C Complex Shapes, Holes and Edges. Busbar Construction: Plating Metal Conductivity
Product Datasheets - Charles Industries, LLC - An Amphenol Company
Get the product information you need for our full line of solutions including specifications, features, materials, accessories, ordering information and more.
67997-220HLF | BergStik® | Amphenol
BergStik ®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Telect designs and manufactures high-density frames, rack-mount bulkhead panels, tray-based solutions, wall or pole-mounted solutions, pre-configured equipment, and overhead and vertical cable management solutions. Choose Telect reliability, backed by NEBS certification. Our focus is to protect your fiber and data.
Mezzanine Connectors | High-Speed, High-Density Interconnection ...
Amphenol ICC has led the industry in the development and manufacturing of high-performance mezzanine interconnect systems for over 20 years. Our business specializes in high-speed, high-density interconnection solutions to solve next generation application problems.
10044403-101LF | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 22 - 24. Part Specification Detail. The information below is for reference only.
54122-410161400LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik®, part number 54122-410161400LF.
10132797 | Amphenol Global Search | Amphenol
Mini Cool Edge 0.60mm 140 signal pins, Surface Mount, Right angle, Seating height 4.05mm. Amphenol’s BergStak® 0.5mm is a comprehensive and versatile board-to-board solution designed for reliable and high-density applications. The unique design of scoop-proof housing ensures terminals are not damaged during mating.
Medi | stac® High-Density Connectors - Amphenol Alden
With a high circuit count of up to 132 circuits in a small 1.2” diameter package, Medi | stac high-density connectors offer an exceptional balance of ergonomics and performance, ideal for applications where space is at a premium.
Millipacs R/A Headers | FCI Basics - Amphenol
Millipacs ® Hard Metric Right Angle header Modules are available in all popular versions of 5 row - Type A, B, C, B19, B22, AB22 and AB25 with options for top row shielding and having press fit termination style and ROHS compatible.
Fiber Optic Solutions — Amphenol Global Interconnect Systems
Our design engineers went the extra mile to ensure you manage your fiber cables correctly and efficient. We have everything from a high density solution fiber distribution panel with 1RU-144 LC, which is our C2LINX to the more traditional versions with our LTX 1RU is up to 72 terminations.
Circular Medical Cable Connector | Pulse-Lok Connector 320987
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320987.
91930-21109LF | Conan® | Amphenol
Conan ® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Receptacle, Surface Mount, 9 Positions, 1.00mm ( 0.039in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Discover the key differences between NPT, Metric, and PG threads in cable glands. As an industrial wire and cable expert, explore how each thread type impacts cable management, sealing, and environmental protection. Make informed choices for your installations with our comprehensive guide.
BergStak® 0.635mm Connector | FCI Basics | Board-to-Board Connector
0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.
Millipacs Vertical Receptacles | FCI Basics - Amphenol CS
Millipacs ® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications.
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR. Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s.
BergStak ® Lite 0.80mm Board-to-Board Connector - Amphenol CS
Amphenol's BergStak ® Lite 0.8mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions.
BergStak ® FX10 0.50mm Board-to-Board Connector - Amphenol CS
FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT configuration. This high density connector saves space on PCB and is highly suitable for high-density applications in automotive, data, medical, communication and industrial markets.
Amphenol Communication Solutions Extends high-speed cable product ...
DirectAttached ® CEM is a hybrid card edge 1.0mm pitch connector solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for ease of PCB assembly.