Search Results for versico one way and two way vents
Coach DVD Radio CAD 12 - el-cab.com.pl
7 620 210 015, 7 620 210 020, 7 620 210 021, 7 620 210 022 | Coach DVD Radio CAD 12 3 Operating voltage Standby power consumption Operating temperature
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
The Protimeter Grainmaster i2 is supplied in a pouch with grinder compressor unit, grain cup, sample spoon, brush and ‘Quickcheck’. With following crop
Thermometrics Surface Mount Devices - amphenol-sensors.com
One year • Maximum storage time exposed to ambient conditions of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C)
Submersible Pressure Transducer 0 To 1.5 Psi - gemeco.com
Sensor Type: Gauge (Vent Tube) Output: 4 – 20 mA current loop, loop powered; Excitation Voltage: 9 VDC to 32 VDC; Compatible Fluids/Gases: Motor Oil, Diesel, Hydraulic Fluid, Water, Waste Water; Operating Temperature: 14°F to 158°F (-10°C to 70°C) Ambient Temperature: 14°F to 158°F (-10°C to 70°C) Accuracy: ±0.3% Full Scale typ. at 25°C
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HBF012-05U1S1-60F HYBRIFLEX® RRH Hybrid Jumper, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC Connectors, 60 ft HBF012-05U1S1-60F REV : D REV DATE : 09 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Related Items - Amphenol Sine
RT0W01626PNH-K Receptacle Kit, Square Flange, 26 Position, Male, Shell Size 16, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket. Compatible to part # UT0W01626PH
SGX Sensortech
OBAC OSrodek Badafi, Atestacji i Certyfikacji Sp. 44-121 Gliwice, ul. Labqdzka 21 CERTIFICATE OF INTEGRATED MANAGEMENT SYSTEM Quality * Environment
Germany - KAYE - Europe, Middle-East, Africa & Asia
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 1285-6002 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Munich, 2024 -01 -03 Head of Certification Body Fred Wenke
CERTIFICATE Certificate Registration No.: 12 104 16797 TMS / Order No.: 70001880 The Certification Body of TÜV SÜD Management Service GmbH