Search Results for versico tpo material warranty
Amphenol AMAO Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
material: b size dwg. no. scale: 8:1 sv microwave, inc. see notes see notes n/a smp fd male 2-port pcb edge mount notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com - dcn 38469 08/11 stw a nrn 40649 05/16 stw b dcn 49690 03/20 dms approved: checked: drawn:
TEMPOSONICS LP
TEMPOSONICS® LP m INSTALLATION 550575 C CONNECTIONS 8-Pin Integral or Hanging Connector (male profile) Connection Type ‘C’, ‘H’, or ‘J’ Mating Accessories:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36942 07/09 DAL - SV Microwave
material: finish: per asme y14.5m - 1994 description without the written permission of mil-std-10. 2) all dimensions are after plating. any reproduction in part or as a whole 6) dia.’s on common centers to be concentric size 1) all dimensions are in inches [millimeters] n/a sv microwave, inc is prohibited. unless otherwise specified west palm ...
TEDS general purpose accelerometer - wilcoxon.com
Case material 316L stainless steel Mounting 1/4-28 captive socket head screw Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A 98833 Rev.B.1 10/18 1/4-28 mounting thread 1.20"1.65" 0.25" 1.05" dia. 2.15" 2 pin connector safety wire hole 0.062 dia. Key features • Contains transducer electronic
Amphenol AMAO Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous
Model ABS1200H/VF Horizontal & TrueFlex Broadband Digital Splitter ...
Page 2 amphenolbroadband.com | Phone: 800-677-2288 Broadband Digital Splitters Model ABS1202H/VF Series DS-60-1921 Rev. 1.0 Specifications: Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol Amphenol Taiwan Corporation Sheet 1
2.2 UL-STD-94 Tests for flammability of plastic materials for parts in devices and appliances. 2.3 USB3.0 Standard Universal Serial Bus 3.0 Specification, Revision 1.0 3. Requirement 3.1 Design and construction Product shall be of the design, construction and physical dimensions specified on the applicable product drawing. 3.2 Material and finish
Amphenol AMAO Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 beads: ultem 1000
AE-AN-TR-016 - TR MULTICOAX SERIES - ANATOMY OF TR
o TR40 and TR70 Products Interface: Metal Top and Bottom plates with Signal Insulator and Spring Probe contacts (RC05-01) o TR20 Products Interface: Plastic Interposer with Connect-R contacts (CR08-062) o For all TR series the interface assembly is replaceable using a 000 series driver • Ground Block Assembly-
literature - temposonics.com
Request Information; en en
Marine Brochure (010623) Final - Amphenol Australia
NMEA 2000 Starter Kit NMEA 2000 Network System Elbow Mul ple-port Double-ended Cordsets Terminator (In-Line) Mul ple-port Terminator Metal: HMC-000505-0MF-IS001
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface