Search Results for versico vapor barrier safety data sheet
Product MSDS Request - amphenol-aerospace.com
Pursuant to your request for a Material Safety Data Sheet (MSDS), of Amphenol Industrial & Aerospace Operations (AIAO) interconnect products, we hereby offer the following information.
PSD-0081 Product Safety Datasheet - VQ Sensors
types covered by this Product Safety Data Sheet Overview Catalytic and Thermal Conductivity sensors are generally safe when handled and used according to the guidelines included in this data sheet, and require no special handling or processing for safe disposal or environmental protection. Inherent Hazards
Legacy Products - Temposonics
In the tables below, all legacy products are listed, so that if your need certain information about a specific sensor, you can download it from here. + Refer to related product specifications and installation guides. Support documentation for retired R-Series sensors, built prior to November 2004.
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge ...
Safety Considerations This product is intended for use by qualified personnel who recognize shock hazards and are familiar with the precautions required to avoid injury. While our equipment is designed with user safety in mind, the protection provided by the equipment may be impaired if equipment
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - NRN 48684 ...
product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
SGX - Quality Documentation
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
FOR RECOMMENDED FOOTPRINT FOR YOUR SPECIFIC PCB, CONTACT SV MICROWAVE SALES. DEPARTMENT (sales@svmicro.com, 561-840-1800). GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. IMPEDANCE: FREQ. RANGE: 50 OHMS DC TO 30.0 GHz.
Data sheet - amphenol-sine.com
Data sheet Circular Connectors C 16-3 Male cable connector size 1; right angled, No. of contacts 17 + PE, 100 V, 6 A View represents all available contact positions. Part No. C016 10K017 003 1 Series Circular Connectors C 16-3 Subseries Circular Connector C 16-3 COMMON CHARACTERISTICS No. of contacts 17 + PE Version size 1; right angled
REVISIONS ECO DESCRIPTION DATE BY CHKAPPR - Amphenol Sine
technical data: c091 (m16) 8 pos circular molded, std. strain relief, m-f, 22awg, 4 pair, foil shield part number length (meters) ca0912c800801012 1 (3.28 feet) ca0912c800802012 2 (6.56 feet) ca0912c800803012 3 (9.84 feet) ca0912c800805012 5 (16.40 feet) ca0912c800807012 7 (22.96 feet) ca0912c800810012 10 (32.80 feet) ca0912c800813012 13 (42.65 ...
Product Manual - rfstechnologies.com
Earth ground must always be connected. The APD-D series dehydrators are designed for 120/230VAC use at 50/60Hz. The AC Mains configuration must be 1/N/PE, meaning 3 conductors: Hazardous voltages exist inside the unit. Unplug the power before servicing. Do not energize or operate the unit with the lid removed.
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
RADSOK technology boosts the ampacity by 50% or more compared to mil-spec contacts. RADSOK contacts provide the advantages of low insertion force and high cycle durability. Ideal markets include Medical and Test Equipment, Process Control, Heavy Equipment and Rail.
Electrically conductive seals VG96940-6 - Amphenol-Air LB
Our product range is approved according to the standard VG96940-6 and includes all its variants: Seals for square flange sockets for installation type: Front wall and back wall, seals for sockets with single hole mounts, seals for protective caps, seals for D-SUB connectors.
REVISION HISTORY PRODUCT DATA DRAWING - NRN48649 10/24
OAL OF CABLE IS DEFINED BY THE LAST FOUR DIGITS OF PART NUMBER (e.g 7038-0715-0240 CORRESPONDS TO A CABLE WITH AN OAL OF 24.0 [609.6] NOMINAL). IMPEDANCE: 50 OHMS FREQ. RANGE: DC TO 40 GHz. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
Data sheet - amphenol-sine.com
Data sheet Stamped contacts Crimp female contacts diameter 2,5 mm for wire gauge AWG 16 - 14 gold plated Part No. HN02 025 0010 2 Series Contacts Subseries Contact Stamped contacts COMMON CHARACTERISTICS Contact diameter 2,5 mm Insulation diameter 2,5 - 3,5 mm Wire gauge from 1,5 Wire gauge to 2,5 Wire gauge (AWG) from 16
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
IR/Convection reflow ovens to withstand peak temperature at 240°C and peak time up to 40 sec. For soldering in Vapor Phase Reflow (VPR) ovens, the peak conditions are limited to TP < 240°C with tP <40sec and ramp-up/down speeds shall be limited to 10°C/sec. For manual soldering, contact time should be limited to 4 seconds at up to 350°C.
Device parameters for Wilcoxon’s intrinsically safe certified sensors
Safety barriers used with hazardous area accelerometer installations typically have five parameters of concern associated with them: voltage, current, power, capacitance, and inductance.
Routine: AS-9102 Rev.A INSTRUCTIONS Issue Number: Sheet 1 Q-V40 of ...
If actual measurement is taken for FAI, enter variables data here. For features that call out 2 or more places that the dimension applies to, all locations must be measured and recorded on the form.
ZENER BARRIER BOX - PCB
691B61/05 - 5 ZENIER BARRIER STRIPS PER ENCLOSURE 691B61/06 - 6 ZENIER BARRIER STRIPS PER ENCLOSURE 691B61/08 - 8 ZENIER BARRIER STRIPS PER ENCLOSURE 691B61/10 - 10 ZENIER BARRIER STRIPS PER ENCLOSURE 691B61/12 - 12 ZENIER BARRIER STRIPS PER ENCLOSURE NOTES: [1] Weight specified without zenier barriers installed. (Approximate weight of barrier ...
Under the REACH legislation, Amphenol Invotec Ltd is considered a ...
As such, we ensure chemicals are used as intended by working with the supplier/manufacturer of such chemicals, and following guidance, such as on the Safety Data Sheet (SDS). We also have, under constant review, a substance register for chemicals we use or store.
Model 691A60 Intrinsic Safety Barrier Installation and Operating ... - PCB
Model 691A60 Intrinsic Safety Barrier Installation and Operating Manual. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com.