Search Results for very low temperature rtv
br-11-k-d | Amphenol Global Search | Amphenol
11 ms: Resonance frequency: 458 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Immersion at low air pressure:
RUGGED 24 CHANNEL 6U VPX SWITCH - Amphenol Aerospace
Ruggedized Ethernet Switch Low Power, Short Boot Cyles, Lightly Managed PDS - 330 • Precision time protocol • External Reset • Short boot time • Low-power 28 nm CMOS process • Vita 46 6U VPX available in conduction cooled -40°F (-40°C) to 185°F (85°C) temperature environments as well
amphenol ltd uk | Amphenol Global Search | Amphenol
Anti-vibration coupling (gunfire vibration approved) Low insertion loss of typically -0.25dB; IP68 sealing in the mated condition; Seven keying options to prevent mis-mating ... Operating temperature –55˚C to +150˚C; Sealing (mated and unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure steam jet cleaning ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Power Connectors | Products - Amphenol
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance.
Glossary of RF Terms - Amphenol RF
A method of electrically depositing metals of very precise compositions and thickness onto a base metal. ... The most common solder alloy because of its low melting point (183oC/361oF), composed of 63% tin and 37% lead. ... and virtually all chemicals. Temperature range is -200oC to +260oC / -392oF to +500oF. Electrical properties are very ...
LTR-90 - kayeinstruments.com
LTR-90 - kayeinstruments.com
PCB Piezotronics | Measure vibration, pressure, force, and more
LOW- PROFILE 0.10 mV/(m/s2) ± 50,000 m/s2 pk 0.5 to 10,000 Piz kHz 45 urn/sec2 g 10/0 < 70/0 49,000 m/s2 pk -54 to +85 oc See Graph 0.3 sec 18 to 28 VDC ... All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
FORCE & STRAIN FUNDAMENTALS - PCB
Maximum operating temperature of 250 °F (121 °C) n. Sensitivity and low frequency response are not adjustable. n. Requires ICP ® constant-current power. CHARGE MODE ADVANTAGES. n. Operating temperature up to 400 °F (204 °C) n. Flexibility in adjusting output characteristics . n. Extended low frequency response with long time constant ...
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Low Band R1 696-960 MHz ... Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1906 x 305 x 180 mm 75.0 x 12.0 x 7.1 in Weight Antenna Only 16.6 kg 36.6 lbs Antenna with Mounting Bracket Kit MKS09P02
Model P357C10 Miniature Charge Output Accel, 1.7 pC/g, 500 g, to 10 kHz ...
Model P357C10 Miniature Charge Output Accel, 1.7 pC/g, 500 g, to 10 kHz, 0.45 gm, 3-56 conn. positive polarity Installation and Operating Manual
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
Low-Current 20/20 GMT Series Fuse Panels Power :: Models 06004-01 & 06004-11 Installation Guide 1 1.1 Overview The Telect 1RU Traditional Low-Current GMT Series Fuse Panels provide protected secondary -24 VDC to -48 VDC power distribution to telecommunications equipment at the bay level. Fuse panels are available for GMT outputs up to
OPENVPX NETWORK SWITCH | Amphenol Global Search | Amphenol
Search Results for openvpx switch. Amphenol’s Rugged 24 Channel 6U VPX Ethernet Switch features an integrated high–speed ARM Cortez-A9 processor, embedded Cortex-R5 processor and consists of 16 channels of 1GBase-T, four channels of 10GBase-T, and four channels of 10GBase-KR.
Model 518QH060BZ | PCB Piezotronics
Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation Hardened; High Frequency ICP® Low Frequency ICP® Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating ...
MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
Cable Assemblies according to Bosch Rexroth Standard - Lutze
Full power in all drive situations - the low-capacity cables from LÜTZE have the lowest losses which means that the maximum output can be transferred as a ratio to the cross-section. The special LÜTZE cable design therefore offers a maximum of efficiency and also helps to save energy. Motor and servo feed back: Best possible efficiency
97-3057-1010%28639%29 | Amphenol Global Search | Amphenol
Search Results for fpc inmeta:gsaentity_divisions=amphenol%20fci FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
Model M057 | PCB Piezotronics
Model M057:4-conductor twisted shielded, high temperature FEP cable (price per meter) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ... Low Outgassing Accelerometers; Special Purpose; Mounting Accessories; Pressure Transducers. General Purpose;
SIMM1220SNC - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Interfacial: 11 hPa: Immersion at low air pressure: 11 hPa: Electrical; Insulation resistance (> to) 5000 MΩ ...
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Temperature Range: -60 to +200 °C; Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) ... General Purpose Low Profile. Canister. Rod End. S Type. Fatigue Rated Low Profile. Pedal Force. Torque Transducers. Impact Hammers. Electrodynamic Shaker Kits.