Search Results for very low temperature rtv
ACCESSORIES EXTERNALLY POLARIZED - PCB
High temperature, high sensitivity, low - medium amplitude (to 125 °C) 376A32. 48V phantom power, high sensitivity, low - medium amplitude (15.5 dBA noise floor) ... Low profile, surface or flush mount (1/8” or 3mm high) 130A24. Rugged, water & dust resistant (to 150 dB) SPECIALTY MICROPHONES. PREPOLARIZED RANDOM .
Telaire SM-UART-01D Dual Channel Dust Sensor
Storage Temp -40 - +70 °C T A Operating Temp -10 - +70 °C RHS[3] Storage Humid 5 - 95 % RHA[3] Operating Temp 5 - 95 % Symbol Parameter Min. Value Typ. Value Max. Value Unit V CC ... Output Low Sink Current V CC =12.0V 1 - - mA V IH Input High Voltage V CC =12.0V 10.8 - 12 V V IL Input Low Voltage V CC =12.0V 0 - 1.2 V DC Electrical ...
PRESSURE SENSOR, ICP® - pcb.com
Low Frequency Response(- 5 %) 0.0005 Hz 0.0005 Hz ... Temperature Range(Operating) -100 to +275 °F -73 to +135 °C Temperature Coefficient of Sensitivity ≤ 0.2 %/°F ≤ 0.36 %/°C Maximum Vibration 2,000 g pk 19,614 m/s² pk Maximum Shock 20,000 g pk 196,140 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive
at04-12pa-pmr6 | Amphenol Global Search | Amphenol
specifications: 4.1 current rating: 13 amps. 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles. 4.7 rohs compliant. 40.5.
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. Twinax ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight | 031-70019 - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange 112712.
MD035 accelerometer magnetic mounting base for rounded surfaces
Two-footed accelerometer magnetic mounting base for use on rounded surfaces, two-pole magnet, 35 lb force, 1/4-28 tapped hole, non-isolated, 1" diameter
BNC to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to SMB Adapters designed for radio frequency applications. BNC to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Omni Antennas HS.EFX-1050-FS - AMPHENOL PROCOM
Model Product No. Frequency; ADS-B omni antenna, 0 dBd 1000-1100MHz: HS.EFX-1050-FS: 1000 - 1100 MHz: Add to quote
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132137 - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in.
SMB 50 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm Cable Assemblies designed for radio frequency applications. SMB 50 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
UG-58/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in.
Ceramic Antenna GPS 1574.42-1576.42 1597-1607 MHz
Passive Ceramic Antenna,1574.42-1576.42 1597-1607 MHz GPS, QZSS, GLONASS, L1, G1 GNSS, GPS, GLONASS, QZSS 50 Ohms
Model 030B20 | PCB Piezotronics
Model 030B20:Miniature, low-noise, blue coaxial cable, 20-ft, M3 plug to 10-32 plug . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... * All specifications are at room temperature unless otherwise specified.
Automotive | Markets - Amphenol
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
• Low cost solid-state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.355 Inches (9.02 mm) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also ...
Sensors for Condition Monitoring | PCB Piezotronics
Choose PCB for your Industrial sensor needs. Find, compare, and shop sensors and accessories online. Call 800.828.8840 or click here to request a quote.
surlok plus | Amphenol Global Search | Amphenol
SurLok Plus™ This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to ...
rt0w01210pnh-k三维数模 | Amphenol Global Search | Amphenol
ms3112e10-6s end of life | Amphenol Global Search | Amphenol Temperature Life: EIA-364-17, Method A(without electrical load) Test temperature and test duration per EIA 364-1000 Table 8 § Thermal Shock: EIA-364-32, Method A, Table 2, Test condition 1, -55°C to 85°C, perform 5 cycles in mated condition § Mixed Flow Gas: EIA-364-65, Class IIA