Search Results for very low temperature rtv
Molded Single Pole Power Assemblies - TPC Wire
TPC Super-Trex® Cable . Offers superior first-line defense against tearing, abrasion, impact, oil, ozone, and most chemicals. Flame and heat-resistant.
Power Cable Super-Trex® Type W Yellow Portable Power ... - TPC Wire
Ratings Cold Temperature Rating -40°C Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per 1,000 ft. Standard Cable Gland** 85404 8/2 74 0.950 512 55010 85406 6/2 99 1.050 626 55010 85407 4/2 130 1.150 823 55011 85408 2/2 174 1.265 1,094 55011 85411 1/0-2 234 1.625 1,766 55015
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132137 - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in.
SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in.
Telaire Air Quality Sensors
the calibration based on these low values. This is Telaire’s patented ABC Logic algorithm. Where applicable it is the most stable meth-odology to control long term drift. Single wavelength should only be used where the environment periodically drops to ambient (~ 400ppm) CO 2 levels
ORDERING OPTIONS - Amphenol Antenna Solutions
Lightweight Twin+™, next generation TwinLine™ platform and low windload MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10) Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (field replaceable) 5980600P
CA Series Connectors Catalog High Speed | Compression Mount
Low-Profile Board-to-Board Compression Mount Tight Pitch Compression Mount Coaxial & Custom Pattern Variable Height RF Optical High Node Count | Low Force Ordering Information 3 6 5 4 7 8 8 7 9 9 10. Specifications subect to change without notice US Patent Numbers 6,787,70, 6,0,056, 7,126,062, 7,556,503, 8,26,342.
NTC Thermistors Type RL20 - amphenol-sensors.com
• Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
HP Cables - アンフェノールジャパン株式会社
Power Handling Very High Temperature High Connector Availability Good Cable Feature: Created Date: 9/19/2018 1:09:16 PM ...
71600-014LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71600-014LF
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
926-301J-70H | XCede HD Plus | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of XCede, part number 926-301J-70H
B175 High Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band delivers a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures. ... Depth and fast-response water-temperature sensing; 1 kW of power with a maximum ...
Kaye LTR-40/140 - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ...
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. SMA Jack to SMA Quick-Connect Plug Adapter 50 Ohm Right Angle 901-10656.
5003500 - Amphenol Antenna Solutions
• Low return loss and high gain with stable performance Features 5003500 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
EB1227-XX-X00 Series - 5.00mm Spacing - EBY Electro
EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; ... we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as one week's time. ... • High temperature materials ...
Minitek MicroSpaceXS™ for Automotive Applications - Amphenol CS
Miniature connectors are one of the most significant parts of any smart device. The case of smart automobiles is not different as well. We have already discussed on smart solutions for automotive in many previous articles. Amphenol’s Minitek MicroSpace ™ Crimp-to-Wire connector offers a unique design that enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch and is designed ...