Search Results for very low temperature rtv
NTC Type HTP Series - amphenol-sensors.com
All HTP Series High Temperature Probes are aged at 842°F (450°C) for extended periods of time. As such, they exhibit excellent stability for all temperatures at or below 842°F (450°C). Intermittent operations at temperatures up to 1112°F (600°C) are permissible. When additional preconditioning is specified,
G64R32312HR | Overpass - Extremeport Z-Link | Amphenol
Extremeport Z-Link, SFF-TA-1002/1020, 85Ω, Surfacemount, Right Angle, 2C, 84 Pin, PCIe, GenZ, NVMe, cable, dual, card
EB453 Series - 5.08mm Spacing - EBY Electro
EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; ... Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype ...
RLK78-50JFLA - 7/8' RADIAFLEX® RLK Cable, A-series - RFS Technologies
TEMPERATURE SPECIFICATIONS Storage Temperature °C(°F) -70 to 85 (-94 to 185 ) Installation Temperature °C(°F) -25 to 60 (-13 to 140 ) Operation Temperature °C(°F) -40 to 85 (-40 to 185 ) PRODUCT DATASHEET RLK78-50JFLA 7/8" RADIAFLEX® RLK Cable, A-series RLK78-50JFLA REV : P1 REV DATE : 08 Mar 2017 www.rfstechnologies.com
SFW15R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 15 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Duplexer - amphenol-antennas.com
Operating Temperature -40° to +65° C Mechanical Characteristics Connector(s) 7/16-DIN Female Dimensions (Height x Width x Depth) See Drawing on Next Page Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Duplex Filters DPF 1400/6 - amphenolprocom.com
Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 5 ppm / °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; DPF 1400/6-L N(f) 200001986: 1240 - 1440 MHz: Add to quote:
Compact Combiners PRO-COM150-HDAR-3 - AMPHENOL PROCOM
Model Color of front plate Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-COM150-Alu front plate = HDAR-3
Coast Guard seeks $1.6 billion in additional funding
[STOCK IMAGE] The U.S. Coast Guard is seeking nearly $1.6 billion in additional funding apart from its latest budget request as the branch continues a modernization push.
Diplexer - amphenol-antennas.com
Temperature Range -40° to +65° C -40° to +149° F Ingress Protection IP67 Lightning Protection 10 kA 8/20 μs Application Indoor / Outdoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
00326211100 - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 150 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel: Electrical; Insulation resistance (> to) 20 MΩ: Fire; Smoke compliance: ABD 0031: Weight; Weight: 0 g
B175M 0 DT XIDT 80-130D KHZ 12METRES NC - airmar-emea.com
Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Catalog - amphenol-antennas.com
7014385 e c ˝?2>b2;0f /.;1 370-400 "˚g ˘.;1d61a5 j4% (af=60.9) %<9.?6g.a6<; +2?a60.9 ˚6g<;a.9 ˚6g<;a.9 /2.:d61a5 36i +2?a60.9 /2.:d61a5 33i
EBY Electro Pin Strips and Connectors
EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; ... we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as one week's time. ... High Temp Plastic Suitable for ...
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
E33 927 7 Junction Box B 107201 www.amphenol-industrial.com www.amphenol-industrial.com Our sales and customer service network are posioned all over the
00111520102 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 ...
LTR-90 Ultra Cool Dry Block Calibrator - kayeinstruments.com
Ultra-cool dry well calibrator designed for portability and ease of operation from -90°C to +140°C.
P-U77-A261H-X081 - Sheet3 - Amphenol CS
b b oct 24,14 b c d 12 a 1 2 3 4 b a 56 c x p-u77-a261h-x081 x x jun 02,11 jun 02,11 x x x j.si hisen.x code ident. no. 03554 d 2:1 title 3 of 5 designed n/a material ...